Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00089330 | N/A INA (Schaeffler) GT Series 1.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.8750 in | Dynamic Load Rating N/A 6900 lbf | Outside Diameter N/A 3.2190 in | Overall Width N/A 0.8125 in |
| 00089649 | N/A INA (Schaeffler) XW Series 5.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 5.0000 in | Dynamic Load Rating N/A 14200 lbf | Outside Diameter N/A 6.50 in | Overall Width N/A 1.0180 in |
| 00088951 | N/A INA (Schaeffler) D Series 2.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.7500 in | Dynamic Load Rating N/A 18200 lbf | Outside Diameter N/A 4.4690 in | Overall Width N/A 1.0000 in |
| 00089354 | N/A INA (Schaeffler) GT Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 9000 lbf | Outside Diameter N/A 3.7190 in | Overall Width N/A 0.8125 in |
| 00043759 | N/A INA (Schaeffler) 2900 Series 100 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 17800 lbf | Outside Diameter N/A 135 mm | Overall Width N/A 25 mm |
| 00090174 | N/A INA (Schaeffler) 4400 Series 1.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.7500 in | Dynamic Load Rating N/A 9440 lbf | Outside Diameter N/A 2-15/16 in | Overall Width N/A 0.8750 in |
| 00042297 | N/A INA (Schaeffler) 900 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 27000 lbf | Outside Diameter N/A 135 mm | Overall Width N/A 30.5 mm |
| 00089312 | N/A INA (Schaeffler) GT Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.6250 in | Dynamic Load Rating N/A 6100 lbf | Outside Diameter N/A 2.9690 in | Overall Width N/A 0.8125 in |
| 00043770 | N/A INA (Schaeffler) 2900 Series 120 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 21000 lbf | Outside Diameter N/A 160 mm | Overall Width N/A 27 mm |
| 00089392 | N/A INA (Schaeffler) GT Series 3.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 3.0000 in | Dynamic Load Rating N/A 16600 lbf | Outside Diameter N/A 4.7190 in | Overall Width N/A 1.0000 in |
| 00089478 | N/A INA (Schaeffler) W Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 4200 lbf | Outside Diameter N/A 1.6563 in | Overall Width N/A 0.6250 in |
| 03431343 | N/A INA (Schaeffler) ZKLF Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 3800 lbf | Outside Diameter N/A 55 mm | Overall Width N/A 25 mm |
| 03190750 | N/A INA (Schaeffler) ZKLF Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 4250 lbf | Outside Diameter N/A 62 mm | Overall Width N/A 25 mm |
| 00042065 | N/A INA (Schaeffler) 4100 Series 45 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 10680 lbf | Outside Diameter N/A 73 mm | Overall Width N/A 25 mm |
| 00089611 | N/A INA (Schaeffler) XW Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 7000 lbf | Outside Diameter N/A 3.0630 in | Overall Width N/A 0.6875 in |
| 00042073 | N/A INA (Schaeffler) 4100 Series 50 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 12100 lbf | Outside Diameter N/A 78 mm | Overall Width N/A 25 mm |
| 00090182 | N/A INA (Schaeffler) 4400 Series 1.9375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.9375 in | Dynamic Load Rating N/A 6970 lbf | Outside Diameter N/A 3.0630 in | Overall Width N/A 0.8750 in |
| 00090208 | N/A INA (Schaeffler) 4400 Series 2.6250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.6250 in | Dynamic Load Rating N/A 16600 lbf | Outside Diameter N/A 4.1250 in | Overall Width N/A 1.1250 in |
| 00090184 | N/A INA (Schaeffler) 4400 Series 2.0000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 6970 lbf | Outside Diameter N/A 3.1875 in | Overall Width N/A 0.8750 in |
| 00089619 | N/A INA (Schaeffler) XW Series 2.7500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.7500 in | Dynamic Load Rating N/A 6400 lbf | Outside Diameter N/A 3-7/8 in | Overall Width N/A 0.7500 in |
| 04653606 | N/A INA (Schaeffler) 2900 Series 85 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 11900 lbf | Outside Diameter N/A 115 mm | Overall Width N/A 22 mm |
| 00043749 | N/A INA (Schaeffler) 2900 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 11900 lbf | Outside Diameter N/A 120 mm | Overall Width N/A 22 mm |
| 00088894 | N/A INA (Schaeffler) D Series 1.3125 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.3125 in | Dynamic Load Rating N/A 7200 lbf | Outside Diameter N/A 2.344 in | Overall Width N/A 0.6250 in |
| 00042331 | N/A INA (Schaeffler) 900 Series 140 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 53000 lbf | Outside Diameter N/A 200 mm | Overall Width N/A 52 mm |
| 00042058 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 38000 N | Outside Diameter N/A 64 mm | Overall Width N/A 21 mm |