COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Bearings
Unit of Measure
Items INA (Schaeffler) SL04 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00139445)
00139445
INA (Schaeffler) SL04 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
INA (Schaeffler) SL18 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00139891)
00139891
INA (Schaeffler) SL18 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
INA (Schaeffler) SL02 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00139312)
00139312
INA (Schaeffler) SL02 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
INA (Schaeffler) SL18 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (04284124)
04284124
INA (Schaeffler) SL18 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
INA (Schaeffler) SL04 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00139291)
00139291
INA (Schaeffler) SL04 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
Description N/A SL045022-PP Cylindrical Roller N/A SL182952 Cylindrical Roller N/A SL024924 Cylindrical Roller N/A SL183022 Bearing N/A SL04220-PP Cylindrical Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A SL045022-PP N/A SL182952 N/A SL024924 N/A SL183022 N/A SL04220-PP
Bore Diameter N/A 110 mm N/A 260 mm N/A 120 mm N/A 110 mm N/A 220 mm
Bore Type N/A Straight
Cage Material N/A N/A N/A No Cage N/A N/A
Closure Type N/A Double Sealed N/A Open N/A Open N/A Open N/A Double Sealed
Dynamic Load Rating N/A 89000 lbf N/A 178000 lbf N/A 50000 lbf N/A 64000 lbf N/A 162000 lbf
Fillet Radius N/A 0.6 mm N/A 2.1 mm N/A 1.1 mm N/A 2 mm N/A 1 mm
Finish/Coating N/A Uncoated
Flanges N/A N/A (2) Inner Ring N/A N/A (2) Inner Ring N/A
Inner Ring Width N/A 80 mm N/A N/A N/A N/A 95 mm
Internal Clearance N/A C0
Maximum Speed N/A 2300 rpm N/A 1000 rpm N/A 2300 rpm N/A 2300 rpm N/A 1200 rpm
Number of Rows N/A Double-Row N/A Single-Row N/A Double-Row N/A Single-Row N/A Double-Row
Operating Temperature Range N/A -20 to 80 ºC N/A -30 to 120 ºC N/A -30 to 120 ºC N/A -30 to 120 ºC N/A -20 to 80 ºC
Outer Ring Width N/A 79 mm N/A 60 mm N/A 45 mm N/A 45 mm N/A 94 mm
Outside Diameter N/A 170 mm N/A 360 mm N/A 165 mm N/A 170 mm N/A 300 mm
Overall Width N/A 80 mm N/A 60 mm N/A 45 mm N/A 45 mm N/A 95 mm
Precision Rating N/A Not Rated
Ring Separation N/A Non-Separable
Series N/A SL04 N/A SL18 N/A SL02 N/A SL18 N/A SL04
Static Load Rating N/A 153000 lbf N/A 330000 lbf N/A 99000 lbf N/A 89000 lbf N/A 355000 lbf
Weight N/A 17.34 lb N/A 48.84 lb N/A 7.52 lb N/A N/A 51.48 lb
UPC Code N/A