Item # |
Item Name |
Radial Dynamic Load Capacity |
Roller Diameter |
Roller Material |
Roller Width |
---|---|---|---|---|---|
00088599 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 14270 lb | N/A 3.0000 in | N/A Stainless Steel | N/A 2.0000 in |
00088558 | N/A Osborn Load Runners 4.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 14270 lb | N/A 4.5000 in | N/A Stainless Steel | N/A 2.0000 in |
03444195 | N/A Osborn Load Runners 80 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | N/A 63480 lb | N/A 80 mm | N/A Stainless Steel | N/A 52 mm |
00088590 | N/A Osborn Load Runners 2.2500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 3830 lb | N/A 2.2500 in | N/A Stainless Steel | N/A 1.6875 in |
00088508 | N/A Osborn Load Runners 1.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 2760 lb | N/A 1.5000 in | N/A Stainless Steel | N/A 1.1875 in |
00088562 | N/A Osborn Load Runners 5.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 33290 lb | N/A 5.0000 in | N/A Stainless Steel | N/A 3.0000 in |
00088520 | N/A Osborn Load Runners 2.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 3830 lb | N/A 2.0000 in | N/A Stainless Steel | N/A 1.3750 in |
00088527 | N/A Osborn Load Runners 2.5000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 5190 lb | N/A 2.5000 in | N/A Stainless Steel | N/A 1.6875 in |
00088566 | N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 35840 lb | N/A 6.0000 in | N/A Stainless Steel | N/A 3.0000 in |
02416012 | N/A Osborn Load Runners 52 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | N/A 17020 lb | N/A 52 mm | N/A Stainless Steel | N/A 33.6 mm |
02171222 | N/A Osborn Load Runners 1.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 630 lb | N/A 1.0000 in | N/A Stainless Steel | N/A 0.7810 in |
00088554 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 14270 lb | N/A 4.0000 in | N/A Stainless Steel | N/A 2.0000 in |
00088515 | N/A Osborn Load Runners 1.7500 Inch (in) Roller Diameter Crowned and Flat Cam Follower | N/A 2750 lb | N/A 1.7500 in | N/A Stainless Steel | N/A 1.4375 in |
04299569 | N/A Osborn Load Runners 76 Millimeter (mm) Roller Diameter Crowned and Flat Cam Follower | N/A 63480 lb | N/A 76 mm | N/A Stainless Steel | N/A 52 mm |