COMPANY HEADER
Print Back
RBC Hex Head Crowned Cam Followers
Unit of Measure
1 2 3 4 

Item #

Item Name

Maximum Speed

Roller Diameter

Roller Width

Stud Diameter

00097850 N/A RBC® CS Series 3.2500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 rpm N/A 3.2500 in N/A 1.7500 in N/A 1.2500 in
00097867 N/A RBC® CS Series 3.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1400 rpm N/A 3.5000 in N/A 2.0000 in N/A 1.3750 in
00097872 N/A RBC® CS Series 4.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1300 rpm N/A 4.0000 in N/A 2.2500 in N/A 1.5000 in
00097993 N/A RBC® CS Series 0.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 5000 rpm N/A 0.5000 in N/A 0.3750 in N/A 0.1875 in
00098002 N/A RBC® CS Series 0.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 5000 rpm N/A 0.6250 in N/A 0.4375 in N/A 0.2500 in
00098007 N/A RBC® CS Series 0.6875 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 5000 rpm N/A 0.6875 in N/A 0.4375 in N/A 0.2500 in
00098011 N/A RBC® CS Series 0.7500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 5000 rpm N/A 0.7500 in N/A 0.5000 in N/A 0.3750 in
00098016 N/A RBC® CS Series 0.8750 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 5000 rpm N/A 0.8750 in N/A 0.5000 in N/A 0.3750 in
00098021 N/A RBC® CS Series 1.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 4500 rpm N/A 1.0000 in N/A 0.625 in N/A 0.4375 in
00098026 N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 4500 rpm N/A 1.1250 in N/A 0.625 in N/A 0.4375 in
00098031 N/A RBC® CS Series 1.1250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 3900 rpm N/A 1.1250 in N/A 0.7500 in N/A 0.5000 in
00098036 N/A RBC® CS Series 1.3750 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 3900 rpm N/A 1.3750 in N/A 0.7500 in N/A 0.5000 in
00098040 N/A RBC® CS Series 1.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 3100 rpm N/A 1.5000 in N/A 0.875 in N/A 0.6250 in
00098044 N/A RBC® CS Series 1.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 3100 rpm N/A 1.6250 in N/A 0.875 in N/A 0.6250 in
00098048 N/A RBC® CS Series 1.7500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 2600 rpm N/A 1.7500 in N/A 1 in N/A 0.7500 in
00098052 N/A RBC® CS Series 1.8750 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 2600 rpm N/A 1.8750 in N/A 1 in N/A 0.7500 in
00098056 N/A RBC® CS Series 2.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 2200 rpm N/A 2.0000 in N/A 1.2500 in N/A 0.8750 in
00098060 N/A RBC® CS Series 2.2500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 2200 rpm N/A 2.2500 in N/A 1.2500 in N/A 0.8750 in
00098072 N/A RBC® CS Series 3.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 rpm N/A 3.0000 in N/A 1.7500 in N/A 1.2500 in
00098943 N/A RBC® CH Series 3.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 rpm N/A 3.0000 in N/A 1.7500 in N/A 1.5000 in
00098950 N/A RBC® CH Series 3.2500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1600 rpm N/A 3.2500 in N/A 1.7500 in N/A 1.5000 in
00098957 N/A RBC® CH Series 3.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1400 rpm N/A 3.5000 in N/A 2.0000 in N/A 1.7500 in
00098965 N/A RBC® CH Series 4.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1300 rpm N/A 4.0000 in N/A 2.2500 in N/A 2.0000 in
00100479 N/A RBC® CS Series 5.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 1000 rpm N/A 5.0000 in N/A 2.7500 in N/A 2.0000 in
00101818 N/A RBC® CS Series 6.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower N/A 800 rpm N/A 6.0000 in N/A 3.25 in N/A 2.5000 in
Unit of Measure
1 2 3 4