COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

04428880 N/A INA (Schaeffler) SL18 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A 121000 lbf N/A 240 mm N/A 60 mm
00139109 N/A INA (Schaeffler) SL01 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 70 mm N/A 23200 lbf N/A 100 mm N/A 30 mm
00139037 N/A INA (Schaeffler) SL01 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A 53000 lbf N/A 200 mm N/A 40 mm
04507237 N/A INA (Schaeffler) 811 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A N/A 145 mm N/A 25 mm
00139451 N/A INA (Schaeffler) SL04 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A 92000 lbf N/A 180 mm N/A 80 mm
00139372 N/A INA (Schaeffler) SL04 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 30 mm N/A 11700 lbf N/A 55 mm N/A 34 mm
00139057 N/A INA (Schaeffler) SL01 Series 300 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 300 mm N/A 184000 lbf N/A 380 mm N/A 80 mm
00139368 N/A INA (Schaeffler) SL04 Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 25 mm N/A 10200 lbf N/A 47 mm N/A 30 mm
00139413 N/A INA (Schaeffler) SL04 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A 46500 lbf N/A 125 mm N/A 60 mm
00139131 N/A INA (Schaeffler) SL01 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A 61000 lbf N/A 190 mm N/A 50 mm
01543822 N/A INA (Schaeffler) 893 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 75 mm N/A N/A 135 mm N/A 36 mm
01811343 N/A INA (Schaeffler) SL04 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 35 mm N/A 14600 lbf N/A 62 mm N/A 36 mm
00145167 N/A INA (Schaeffler) SL18 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A 50000 lbf N/A 140 mm N/A 33 mm
02948477 N/A INA (Schaeffler) SL04 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 40 mm N/A 18400 lbf N/A 68 mm N/A 38 mm
00139240 N/A INA (Schaeffler) SL02 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A 58000 lbf N/A 215 mm N/A 45 mm
00139247 N/A INA (Schaeffler) SL02 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A 70000 lbf N/A 240 mm N/A 50 mm
00139306 N/A INA (Schaeffler) SL02 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A 33500 lbf N/A 125 mm N/A 35 mm
04729729 N/A INA (Schaeffler) SL18 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A 166000 lbf N/A 200 mm N/A 95 mm
00139322 N/A INA (Schaeffler) SL02 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A 98000 lbf N/A 230 mm N/A 60 mm
01706801 N/A INA (Schaeffler) SL04 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 140 mm N/A 100000 lbf N/A 200 mm N/A 80 mm
04683064 N/A INA (Schaeffler) SL18 Series 400 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 400 mm N/A 133000 lbf N/A 500 mm N/A 46 mm
00139041 N/A INA (Schaeffler) SL01 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 180 mm N/A 61000 lbf N/A 225 mm N/A 45 mm
00139055 N/A INA (Schaeffler) SL01 Series 280 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 280 mm N/A 155000 lbf N/A 350 mm N/A 69 mm
00139401 N/A INA (Schaeffler) SL04 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 70 mm N/A 38500 lbf N/A 110 mm N/A 54 mm
00139365 N/A INA (Schaeffler) SL04 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 20 mm N/A 9300 lbf N/A 42 mm N/A 30 mm
Unit of Measure
1 2 3 4