COMPANY HEADER
Print Back
Bodine 417.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (01753997)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

00533087 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 14 in·lb N/A 12:1 N/A 1/17 hp
00533104 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 33 in·lb N/A 30:1 N/A 1/17 hp
00533105 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 65 in·lb N/A 60:1 N/A 1/17 hp
00533106 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 92 in·lb N/A 90:1 N/A 1/17 hp
00533107 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 100 in·lb N/A 180:1 N/A 1/17 hp
00533113 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 5 in·lb N/A 6:1 N/A 1/17 hp
00533114 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 12 in·lb N/A 12:1 N/A 1/17 hp
00533115 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 17 in·lb N/A 18:1 N/A 1/17 hp
00533116 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 40 in·lb N/A 60:1 N/A 1/17 hp
00533117 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 3 in·lb N/A 6:1 N/A 1/29 hp
00533118 N/A Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 7 in·lb N/A 12:1 N/A 1/29 hp
00533119 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 11 in·lb N/A 18:1 N/A 1/29 hp
00533120 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 18 in·lb N/A 30:1 N/A 1/29 hp
00533121 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 36 in·lb N/A 60:1 N/A 1/29 hp
00533122 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 40 in·lb N/A 90:1 N/A 1/29 hp
00533123 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 40 in·lb N/A 180:1 N/A 1/29 hp
00533124 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 40 in·lb N/A 300:1 N/A 1/29 hp
00533125 N/A Bodine 5.6 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.30 A N/A 40 in·lb N/A 450:1 N/A 1/29 hp
00533205 N/A Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 29 in·lb N/A 30:1 N/A 1/17 hp
00533294 N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 10.20 A N/A 9 in·lb N/A 3.8:1 N/A 1/4 hp
00533309 N/A Bodine 38.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.70 A N/A 190 in·lb N/A 65.5:1 N/A 1/4 hp
00533460 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 7 in·lb N/A 6:1 N/A 1/17 hp
00533461 N/A Bodine 139.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 21 in·lb N/A 18:1 N/A 1/17 hp
00533591 N/A Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 7 in·lb N/A 6:1 N/A 1/17 hp
01465949 N/A Bodine 85.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor N/A 1.00 A N/A 141 in·lb N/A 20:1 N/A 1/5 hp
Unit of Measure
 1 2 3 4 5 »