COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
« 11 12 13 14 

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

02282968 N/A NTN UCP3 Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP309-112D1 N/A 2.2440 in N/A 1.7500 in N/A
02282975 N/A NTN UCP3 Series 2.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP314-212D1 N/A 3.7340 in N/A 2.7500 in N/A
02282977 N/A NTN UCP3 Series 3.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP316-303D1 N/A 4.1719 in N/A 3.1875 in N/A
02282984 N/A NTN UCPX Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX06-104D1 N/A 1.8750 in N/A 1.2500 in N/A
02282988 N/A NTN UCPX Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX09-111D1 N/A 6.1563 in N/A 1.6875 in N/A
02282989 N/A NTN UCPX Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX09-112D1 N/A 2.3125 in N/A 1.7500 in N/A
02282990 N/A NTN UCPX Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX10-200D1 N/A 2.5000 in N/A 2.0000 in N/A
02282996 N/A NTN UCPX Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX14-211D1 N/A 3.5000 in N/A 2.6875 in N/A
02283000 N/A NTN UCPX Series 3.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX16-303D1 N/A 4.0000 in N/A 3.1880 in N/A
02283004 N/A NTN UCPX Series 4.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX20-400D1 N/A 5.0000 in N/A 4.0000 in N/A
02283073 N/A NTN UCUP2 Series 1.9380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP210-115D1 N/A 2.2500 in N/A 1.9380 in N/A
02283184 N/A NTN UELP2 Series 1.1810 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP206D1 N/A 1.6890 in N/A 1.1810 in N/A
02283197 N/A NTN UELP2 Series 2.3622 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP212D1 N/A 2.7480 in N/A 2.3622 in N/A
02283199 N/A NTN UELP2 Series 2.8582 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP215-300F7D1 N/A 3.2500 in N/A 2.8582 in N/A
02283206 N/A NTN UELP3 Series 3.4380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP318-307D1 N/A 4.6410 in N/A 3.4380 in N/A
02288488 N/A NTN AELPL2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPL201-008 N/A 1.0630 in N/A 0.5000 in N/A
02300200 N/A NTN UCPX Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX10-115D1 N/A 2.5000 in N/A 1.9375 in N/A
02583341 N/A NTN SPW Series 3.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A CM-SPW2222-315N1 N/A 125 mm N/A 3.9375 in N/A
02626896 N/A NTN AELP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELP207-107D1 N/A 1.8740 in N/A 1.4375 in N/A
02626900 N/A NTN AELPL2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPL205-100D1 N/A 1.3130 in N/A 1.0000 in N/A
02626966 N/A NTN UELP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP204-012D1 N/A 1.3130 in N/A 0.7500 in N/A
02626968 N/A NTN UELP2 Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP205-014D1 N/A 1.4370 in N/A 0.8750 in N/A
02626969 N/A NTN UELP2 Series 0.9380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP205-015D1 N/A 1.4380 in N/A 0.9380 in N/A
02626972 N/A NTN UELP2 Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP206-102D1 N/A 1.6880 in N/A 1.1250 in N/A
02626974 N/A NTN UELP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP206-104D1 N/A 2.7480 in N/A 1.2500 in N/A
Unit of Measure
« 11 12 13 14