Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Bore Type |
Mounting Type |
---|---|---|---|---|---|
02946542 | N/A NTN SAF22500 Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22522X3.15/16 | N/A 3.9375 in | N/A Tapered 1:12 | N/A 2-Bolt Base |
02288742 | N/A NTN SAF225 Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22515X2.7/16 | N/A 2.4375 in | N/A Round | N/A 2-Bolt Base |
02169418 | N/A NTN SPW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2217-215N1 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
02330725 | N/A NTN SPAW Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2217-215N1 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
04809842 | N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-FSPAW2220-307N1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
02884498 | N/A NTN SPAW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2220-307N1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
02931587 | N/A NTN SAF225 Series 2.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22517X2.15/16 | N/A 2.9375 in | N/A Round | N/A 2-Bolt Base |
03371234 | N/A NTN SPAW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2222-315N1 | N/A 3.9375 in | N/A Round | N/A 4-Bolt Base |
02282706 | N/A NTN SPW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2211-115N1 | N/A 1.9375 in | N/A Round | N/A 2-Bolt Base |
04681445 | N/A NTN SPAW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2211-115N1 | N/A 1.9375 in | N/A Round | N/A 2-Bolt Base |
02333995 | N/A NTN SPAW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2213-203N1 | N/A 2.1875 in | N/A Round | N/A 2-Bolt Base |
02166148 | N/A NTN SPW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2222-315N1 | N/A 3.9375 in | N/A Round | N/A 2-Bolt Base |
02931589 | N/A NTN SAF225 Series 4.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22528X4.15/16 | N/A 4.9375 in | N/A Round | N/A 4-Bolt Base |
02166125 | N/A NTN SPW Series 1.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPW2211-115N1 | N/A 1.9375 in | N/A Round | N/A 2-Bolt Base |
05160861 | N/A NTN SPAW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPAW2213-203N1 | N/A 2.1875 in | N/A Round | N/A 2-Bolt Base |
00562083 | N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2215-207N1 | N/A 2.4375 in | N/A Round | N/A 2-Bolt Base |
02169419 | N/A NTN SPW Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2220-307N1 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
02330724 | N/A NTN SAF225 Series 3.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22520X3.7/16 | N/A 3.4375 in | N/A Round | N/A 2-Bolt Base |
02166147 | N/A NTN SPW Series 2.1875 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2213-203N1 | N/A 2.1875 in | N/A Round | N/A 2-Bolt Base |
02510853 | N/A NTN SPW Series 50 Millimeter (mm) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2211N1 | N/A 50 mm | N/A Round | N/A 2-Bolt Base |
03514292 | N/A NTN SAF225 Series 6.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SAF22538X6.15/16 | N/A 6.9375 in | N/A Round | N/A 4-Bolt Base |
03092085 | N/A NTN SPAW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPAW2215-207N1 | N/A 2.4375 in | N/A Round | N/A 2-Bolt Base |
02166146 | N/A NTN SPW Series 2.0000 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A SPW2211-200N1 | N/A 2.0000 in | N/A Round | N/A 2-Bolt Base |
02282444 | N/A NTN SPAW Series 3.9375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPAW2222-315N1 | N/A 3.9375 in | N/A Round | N/A 2-Bolt Base |
02282445 | N/A NTN SPW Series 2.4375 Inch (in) Bore Diameter Pillow Block Roller Bearing Unit | N/A C-SPW2215-207N1 | N/A 2.4375 in | N/A Round | N/A 2-Bolt Base |