COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

04066146 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 14 mm N/A 14 mm N/A 47 mm
04066190 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 85 mm N/A 55 mm N/A 150 mm
00097081 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 49 mm N/A 40 mm N/A 105 mm
01606813 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 32 mm N/A 20 mm N/A 55 mm
04066117 N/A INA (Schaeffler) 14 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 14 mm N/A 19 mm N/A 13.5 mm N/A 28 mm
02291070 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 35 mm N/A 20 mm N/A 55 mm
02291049 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 10 mm N/A 14 mm N/A 10.5 mm N/A 22 mm
04066150 N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 28 mm N/A 15 mm N/A 15 mm N/A 52 mm
00134957 N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 60 mm N/A 44 mm N/A 36 mm N/A 90 mm
00097091 N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 160 mm N/A 105 mm N/A 80 mm N/A 230 mm
04066123 N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 16 mm N/A 14 mm N/A 10 mm N/A 30 mm
04066137 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 25 mm N/A 16 mm N/A 42 mm
00097087 N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 120 mm N/A 85 mm N/A 70 mm N/A 180 mm
03011934 N/A INA (Schaeffler) 200 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 200 mm N/A 130 mm N/A 100 mm N/A 290 mm
01606816 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 70 mm N/A 45 mm N/A 120 mm
00134772 N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 45 mm N/A 32 mm N/A 25 mm N/A 68 mm
00137039 N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 12 mm N/A 10 mm N/A 7 mm N/A 22 mm
04066142 N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 240 mm N/A 190 mm N/A 110 mm N/A 370 mm
04066181 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 24 mm N/A 24 mm N/A 110 mm
00137051 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 16 mm N/A 12 mm N/A 35 mm
00135082 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 28 mm N/A 22 mm N/A 62 mm
00137121 N/A INA (Schaeffler) 260 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 260 mm N/A 150 mm N/A 110 mm N/A 370 mm
03424340 N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 100 mm N/A 100 mm N/A 55 mm N/A 150 mm
04066109 N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 120 mm N/A 85 mm N/A 70 mm N/A 180 mm
04066189 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 8 mm N/A 12 mm N/A 9 mm N/A 19 mm
Unit of Measure
 1 2 3 4 5 »