COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Plain Bearings
Unit of Measure
« 6 7 

Item #

Item Name

Bore Diameter

Inner Ring Width

Outer Ring Width

Outside Diameter

00137071 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 25 mm N/A 20 mm N/A 55 mm
01488250 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 18 mm N/A 18 mm N/A 68 mm
00137030 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 8 mm N/A 8 mm N/A 5 mm N/A 16 mm
00137117 N/A INA (Schaeffler) 220 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 220 mm N/A 135 mm N/A 100 mm N/A 320 mm
03670152 N/A INA (Schaeffler) 65 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 65 mm N/A 22 mm N/A 22 mm N/A 100 mm
01606814 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 35 mm N/A 35 mm N/A 22 mm N/A 62 mm
02291068 N/A INA (Schaeffler) 32 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 32 mm N/A 32 mm N/A 18 mm N/A 52 mm
01839485 N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 18 mm N/A 23 mm N/A 16.5 mm N/A 35 mm
02323221 N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 20 mm N/A 25 mm N/A 16 mm N/A 42 mm
00137032 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 10 mm N/A 9 mm N/A 6 mm N/A 19 mm
04066166 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 19 mm N/A 19 mm N/A 80 mm
00137052 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 20 mm N/A 16 mm N/A 42 mm
02291051 N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 12 mm N/A 16 mm N/A 12 mm N/A 26 mm
00135166 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 60 mm N/A 50 mm N/A 130 mm
02291061 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 25 mm N/A 28 mm N/A 18 mm N/A 47 mm
02291832 N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 30 mm N/A 32 mm N/A 20 mm N/A 55 mm
02388234 N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 70 mm N/A 24 mm N/A 24 mm N/A 110 mm
00137084 N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 50 mm N/A 35 mm N/A 28 mm N/A 75 mm
04066116 N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 140 mm N/A 90 mm N/A 70 mm N/A 210 mm
00135161 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 60 mm N/A 50 mm N/A 130 mm
04066125 N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 16 mm N/A 21 mm N/A 15 mm N/A 32 mm
02291087 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 90 mm N/A 30 mm N/A 30 mm N/A 140 mm
00135404 N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 140 mm N/A 90 mm N/A 70 mm N/A 210 mm
04066187 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 8 mm N/A 11 mm N/A 6 mm N/A 19 mm
01543847 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Spherical Plain Bearing N/A 40 mm N/A 40 mm N/A 22 mm N/A 62 mm
Unit of Measure
« 6 7