Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
---|---|---|---|---|---|
00096892 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40L | N/A 52900 lbf | N/A 3.59 in | N/A 2.5000 in |
00096914 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B48L | N/A 76300 lbf | N/A 4.3120 in | N/A 3.0000 in |
00104566 | N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B809LSS | N/A 360900 lbf | N/A 7.19 in | N/A 5.0000 in |
00142465 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B12LSSQ | N/A 3900 lbf | N/A 1.08 in | N/A 0.7500 in |
00142469 | N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B16LSSQ | N/A 7300 lbf | N/A 1.437 in | N/A 1.0000 in |
00142478 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B48LSSQ | N/A 76300 lbf | N/A 4.3120 in | N/A 3.0000 in |
00142480 | N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B56LSSQ | N/A 109200 lbf | N/A 5.04 in | N/A 3.5000 in |
04755793 | N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH4448L | N/A 76300 lbf | N/A 4.3120 in | N/A 2.7500 in |
00096773 | N/A RBC® 0.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B8L | N/A 1400 lbf | N/A 0.7190 in | N/A 0.5000 in |
00096813 | N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B16L | N/A 7300 lbf | N/A 1.437 in | N/A 1.0000 in |
00096823 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B20L | N/A 11900 lbf | N/A 1.795 in | N/A 1.2500 in |
00096848 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B24LSS | N/A 16600 lbf | N/A 2.155 in | N/A 1.5000 in |
00096883 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B36LSS | N/A 42000 lbf | N/A 3.235 in | N/A 2.2500 in |
00097049 | N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B809L | N/A 360900 lbf | N/A 7.19 in | N/A 5.0000 in |
00104527 | N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B48LSS | N/A 76300 lbf | N/A 4.3120 in | N/A 3.0000 in |
00104549 | N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B64LSS | N/A 144500 lbf | N/A 5.75 in | N/A 4.0000 in |
00134965 | N/A RBC® 1.9700 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB50SS | N/A 30 lbf | N/A 2.6400 in | N/A 1.9700 in |
00135083 | N/A RBC® 1.5700 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB40 | N/A 18 lbf | N/A 2.17 in | N/A 1.5700 in |
00142470 | N/A RBC® 1.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B20LSSQ | N/A 11900 lbf | N/A 1.795 in | N/A 1.2500 in |
00142471 | N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B22LSSQ | N/A 13500 lbf | N/A 1.937 in | N/A 1.3750 in |
00142473 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B28LSSQ | N/A 23600 lbf | N/A 2.515 in | N/A 1.7500 in |
00142474 | N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B32LSSQ | N/A 31900 lbf | N/A 2.875 in | N/A 2.0000 in |
00142475 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B36LSSQ | N/A 42000 lbf | N/A 3.235 in | N/A 2.2500 in |
00142476 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40LSSQ | N/A 52900 lbf | N/A 3.59 in | N/A 2.5000 in |
00104591 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B24SA | N/A 51900 lbf | N/A 2.155 in | N/A 1.5000 in |