COMPANY HEADER
Print Back
RBC® Spherical Plain Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Ball Diameter

Bore Diameter

00096843 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24L N/A 16600 lbf N/A 2.155 in N/A 1.5000 in
00094597 N/A RBC® 1.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B16EL N/A 7300 lbf N/A 1.437 in N/A 1.0000 in
00095305 N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH3236L N/A 42000 lbf N/A 3.235 in N/A 2.0000 in
03395423 N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B44EL N/A 62600 lbf N/A 3.95 in N/A 2.7500 in
00096857 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28L N/A 23600 lbf N/A 2.515 in N/A 1.7500 in
00142482 N/A RBC® 4.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B64LSSQ N/A 144500 lbf N/A 5.75 in N/A 4.0000 in
00096932 N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B56L N/A 109200 lbf N/A 5.04 in N/A 3.5000 in
00096960 N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B729L N/A 290400 lbf N/A 6.475 in N/A 4.5000 in
00104537 N/A RBC® 3.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B56LSS N/A 109200 lbf N/A 5.04 in N/A 3.5000 in
00104502 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28LSS N/A 23600 lbf N/A 2.515 in N/A 1.7500 in
00142479 N/A RBC® 3.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B52LSSQ N/A 91500 lbf N/A 4.675 in N/A 3.2500 in
00096833 N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing N/A B22L N/A 13500 lbf N/A 1.937 in N/A 1.3750 in
00096877 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36L N/A 42000 lbf N/A 3.235 in N/A 2.2500 in
00142472 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B24LSSQ N/A 16600 lbf N/A 2.155 in N/A 1.5000 in
00094359 N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A BH2428L N/A 23600 lbf N/A 2.515 in N/A 1.5000 in
00104580 N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B12SA N/A 12600 lbf N/A 1.08 in N/A 0.7500 in
00104646 N/A RBC® 5.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B80SA N/A 598500 lbf N/A 7.19 in N/A 5.0000 in
00104618 N/A RBC® 2.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B44SA N/A 176500 lbf N/A 3.95 in N/A 2.7500 in
00104668 N/A RBC® 3.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B48SA N/A 211700 lbf N/A 4.3120 in N/A 3.0000 in
00094350 N/A RBC® 2.0000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B32ELSS N/A 31900 lbf N/A 2.875 in N/A 2.0000 in
00135140 N/A RBC® 1.9700 Inch (in) Bore Diameter Spherical Plain Bearing N/A MB50 N/A 30 lbf N/A 2.6400 in N/A 1.9700 in
00097020 N/A RBC® 0.5000 Inch (in) Bore Diameter Spherical Plain Bearing N/A B8SA N/A 5200 lbf N/A 0.7190 in N/A 0.5000 in
00104585 N/A RBC® 1.3750 Inch (in) Bore Diameter Spherical Plain Bearing N/A B22SA N/A 42900 lbf N/A 1.937 in N/A 1.3750 in
00097119 N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B36EL N/A 42000 lbf N/A 3.235 in N/A 2.2500 in
00104598 N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing N/A B28SA N/A 69300 lbf N/A 2.515 in N/A 1.7500 in
Unit of Measure
 1 2 3 4 5 »