Item # |
Item Name |
Maximum Spring Force |
Overall Height |
Overall Length |
Overall Width |
|---|---|---|---|---|---|
| 03190947 | N/A Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 26 lb | N/A 8.24 in | N/A 2.7600 in | N/A 1.45 in |
| 02900590 | N/A Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 42 lb | N/A 6.92 in | N/A 37257 in | N/A 1.35 in |
| 01332029 | N/A Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 30 lb | N/A 5.37 in | N/A 2.7600 in | N/A 1.45 in |
| 04312425 | N/A Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 70 lb | N/A 8.58 in | N/A | N/A 2.6 in |
| 01332055 | N/A Fenner 30 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 30 lb | N/A 5.37 in | N/A 2.7600 in | N/A 1.45 in |
| 02687353 | N/A Fenner 85 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 85 lb | N/A 8.58 in | N/A 1.1900 in | N/A 2.6 in |
| 02949394 | N/A Fenner 42 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 42 lb | N/A 6.92 in | N/A 1-1/2 in | N/A 1.35 in |
| 03890348 | N/A Fenner 85 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 85 lb | N/A 8.58 in | N/A 1.1900 in | N/A 2.6 in |
| 03073378 | N/A Fenner 26 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 26 lb | N/A 8.24 in | N/A 2.7600 in | N/A 1.45 in |
| 02968417 | N/A Fenner 16 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 16 lb | N/A | N/A | N/A |
| 04342957 | N/A Fenner 70 Pound (lb) Maximum Spring Force Belt Tensioner | N/A 70 lb | N/A | N/A | N/A |