COMPANY HEADER
Print Back
SMC® Soft Nylon Tubing
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

02004417 N/A SMC® 0.500 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA13W-20 N/A 20 m N/A 0.378 in N/A 0.500 in
02005301 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425W-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005315 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806B-100 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005341 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209W-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005316 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806B-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02004409 N/A SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA11W-20 N/A 20 m N/A 0.275 in N/A 0.375 in
02005346 N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1612W-20 N/A 20 m N/A 0.472 in12 mm N/A 0.630 in16 mm
02005338 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209G-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005312 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604W-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
02005321 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806R-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005328 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075BU-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005294 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425B-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005323 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806W-20 N/A 20 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005329 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075G-20 N/A 20 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005337 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209BU-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005317 N/A SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0806BU-100-X3 N/A 100 m N/A 0.236 in6 mm N/A 0.313 in8 mm
02005343 N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1612B-100 N/A 100 m N/A 0.472 in12 mm N/A 0.630 in16 mm
02005339 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209R-20 N/A 20 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02004371 N/A SMC® 0.125 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TISA01W-20 N/A 20 m N/A 0.086 in N/A 0.125 in
02005331 N/A SMC® 0.394 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1075W-100 N/A 100 m N/A 0.295 in7.5 mm N/A 0.394 in10 mm
02005299 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425R-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005345 N/A SMC® 0.630 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1612W-100 N/A 100 m N/A 0.472 in12 mm N/A 0.63 in16 mm
02005340 N/A SMC® 0.472 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS1209W-100 N/A 100 m N/A 0.354 in9 mm N/A 0.472 in12 mm
02005303 N/A SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0425Y-20 N/A 20 m N/A 0.098 in2.5 mm N/A 0.156 in4 mm
02005309 N/A SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing N/A TS0604G-20 N/A 20 m N/A 0.158 in4 mm N/A 0.236 in6 mm
Unit of Measure
1 2 3