COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Dynamic Load Capacity

Maximum Speed

Outside Diameter

Overall Width

N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 3600 lbf N/A 100 rpm N/A 1.06 in N/A 0.5000 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 5780 lbf N/A 100 rpm N/A 1.31 in N/A 0.625 in
N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 8530 lbf N/A 100 rpm N/A 1.50 in N/A 0.7500 in
N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 14200 lbf N/A 100 rpm N/A 1.75 in N/A 1 in
N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 19300 lbf N/A 100 rpm N/A 2.0000 in N/A 1.125 in
N/A RBC® 1.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 37900 lbf N/A 100 rpm N/A 3.00 in N/A 1.5000 in
N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 7130 lbf N/A 100 rpm N/A 1.13 in N/A 1 in
N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 25300 lbf N/A 100 rpm N/A 2.50 in N/A 1.25 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 12500 lbf N/A 100 rpm N/A 1.38 in N/A 1.25 in
N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 19900 lbf N/A 100 rpm N/A 1.63 in N/A 1.5000 in
N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 28500 lbf N/A 100 rpm N/A 1.88 in N/A 1.750 in
N/A RBC® 0.88 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 38500 lbf N/A 100 rpm N/A 2.13 in N/A 2 in
N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 44900 lbf N/A 100 rpm N/A 2.38 in N/A 2.250 in
N/A RBC® 0.38 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 7130 lbf N/A 100 rpm N/A 1.13 in N/A 1 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 12500 lbf N/A 100 rpm N/A 1.38 in N/A 1.25 in
N/A RBC® 0.63 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 19900 lbf N/A 100 rpm N/A 1.63 in N/A 1.5000 in
N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 28500 lbf N/A 100 rpm N/A 1.88 in N/A 1.750 in
N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 878 lbf N/A 100 rpm N/A 0.63 in N/A 0.562 in
N/A RBC® 0.31 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 988 lbf N/A 100 rpm N/A 0.69 in N/A 0.625 in
N/A RBC® 0.5 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 2350 lbf N/A 100 rpm N/A 1 in N/A 0.875 in
N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Needle Roller Bearing N/A 8180 lbf N/A 100 rpm N/A 1.88 in N/A 1.3750 in
51 - 71 of 71 | Results Per Page | View | Unit of Measure
1 2 3