Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00316995 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00325176 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style x 1 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-7/16-12 |
00319340 | N/A Brennan 1/4 Inch (in) Female O-Ring Boss End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
00316832 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00328045 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00337955 | N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
00339212 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/16 in | End 1 Thread Size N/A 3/8-24 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
00321814 | N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
00321888 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00310298 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
02567365 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Code 62 Heavy O-Ring Flange Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
00321115 | N/A Brennan 2 in Female Pipe Swivel End Style x 2 in Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
00312030 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00310609 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00328227 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A |
00311764 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00328214 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Code 61 Standard O-Ring Flange Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A |
00316159 | N/A Brennan 2 in Female Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-11-1/2 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
00337949 | N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00318935 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00317834 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 1-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00310210 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00319318 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style x 1-1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
00310341 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
01508464 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |