Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
02282968 | N/A NTN UCP3 Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP309-112D1 | Base to Bore Centerline N/A 2.2440 in | Bore Diameter N/A 1.7500 in | Finish/Coating N/A |
02282975 | N/A NTN UCP3 Series 2.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP314-212D1 | Base to Bore Centerline N/A 3.7340 in | Bore Diameter N/A 2.7500 in | Finish/Coating N/A |
02282977 | N/A NTN UCP3 Series 3.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP316-303D1 | Base to Bore Centerline N/A 4.1719 in | Bore Diameter N/A 3.1875 in | Finish/Coating N/A |
02282984 | N/A NTN UCPX Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX06-104D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A |
02282988 | N/A NTN UCPX Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX09-111D1 | Base to Bore Centerline N/A 6.1563 in | Bore Diameter N/A 1.6875 in | Finish/Coating N/A |
02282989 | N/A NTN UCPX Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX09-112D1 | Base to Bore Centerline N/A 2.3125 in | Bore Diameter N/A 1.7500 in | Finish/Coating N/A |
02282990 | N/A NTN UCPX Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX10-200D1 | Base to Bore Centerline N/A 2.5000 in | Bore Diameter N/A 2.0000 in | Finish/Coating N/A |
02282996 | N/A NTN UCPX Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX14-211D1 | Base to Bore Centerline N/A 3.5000 in | Bore Diameter N/A 2.6875 in | Finish/Coating N/A |
02283000 | N/A NTN UCPX Series 3.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX16-303D1 | Base to Bore Centerline N/A 4.0000 in | Bore Diameter N/A 3.1880 in | Finish/Coating N/A |
02283004 | N/A NTN UCPX Series 4.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX20-400D1 | Base to Bore Centerline N/A 5.0000 in | Bore Diameter N/A 4.0000 in | Finish/Coating N/A |
02283073 | N/A NTN UCUP2 Series 1.9380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCUP210-115D1 | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 1.9380 in | Finish/Coating N/A |
02283184 | N/A NTN UELP2 Series 1.1810 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP206D1 | Base to Bore Centerline N/A 1.6890 in | Bore Diameter N/A 1.1810 in | Finish/Coating N/A |
02283197 | N/A NTN UELP2 Series 2.3622 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP212D1 | Base to Bore Centerline N/A 2.7480 in | Bore Diameter N/A 2.3622 in | Finish/Coating N/A |
02283199 | N/A NTN UELP2 Series 2.8582 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP215-300F7D1 | Base to Bore Centerline N/A 3.2500 in | Bore Diameter N/A 2.8582 in | Finish/Coating N/A |
02283206 | N/A NTN UELP3 Series 3.4380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP318-307D1 | Base to Bore Centerline N/A 4.6410 in | Bore Diameter N/A 3.4380 in | Finish/Coating N/A |
02288488 | N/A NTN AELPL2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A AELPL201-008 | Base to Bore Centerline N/A 1.0630 in | Bore Diameter N/A 0.5000 in | Finish/Coating N/A |
02300200 | N/A NTN UCPX Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX10-115D1 | Base to Bore Centerline N/A 2.5000 in | Bore Diameter N/A 1.9375 in | Finish/Coating N/A |
02583341 | N/A NTN SPW Series 3.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A CM-SPW2222-315N1 | Base to Bore Centerline N/A 125 mm | Bore Diameter N/A 3.9375 in | Finish/Coating N/A |
02626896 | N/A NTN AELP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A AELP207-107D1 | Base to Bore Centerline N/A 1.8740 in | Bore Diameter N/A 1.4375 in | Finish/Coating N/A |
02626900 | N/A NTN AELPL2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A AELPL205-100D1 | Base to Bore Centerline N/A 1.3130 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A |
02626966 | N/A NTN UELP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP204-012D1 | Base to Bore Centerline N/A 1.3130 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A |
02626968 | N/A NTN UELP2 Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP205-014D1 | Base to Bore Centerline N/A 1.4370 in | Bore Diameter N/A 0.8750 in | Finish/Coating N/A |
02626969 | N/A NTN UELP2 Series 0.9380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP205-015D1 | Base to Bore Centerline N/A 1.4380 in | Bore Diameter N/A 0.9380 in | Finish/Coating N/A |
02626972 | N/A NTN UELP2 Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP206-102D1 | Base to Bore Centerline N/A 1.6880 in | Bore Diameter N/A 1.1250 in | Finish/Coating N/A |
02626974 | N/A NTN UELP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP206-104D1 | Base to Bore Centerline N/A 2.7480 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A |