Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
---|---|---|---|---|---|
00098475 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF8 | Axial Static Load Capacity N/A | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 7400 lbf |
00099314 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM3C | Axial Static Load Capacity N/A 900 lbf | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 900 lbf |
00099321 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM4C | Axial Static Load Capacity N/A 1700 lbf | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 1700 lbf |
00099328 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM5C | Axial Static Load Capacity N/A | Head Diameter N/A 0.875 in | Radial Static Load Capacity N/A 2500 lbf |
00099341 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM6C | Axial Static Load Capacity N/A 7562 lbf | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 4000 lbf |
00099349 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM7C | Axial Static Load Capacity N/A 5000 lbf | Head Diameter N/A 1.125 in | Radial Static Load Capacity N/A 5000 lbf |
00099356 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM8C | Axial Static Load Capacity N/A 7000 lbf | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 7000 lbf |
00099585 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF3C | Axial Static Load Capacity N/A | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 1850 lbf |
00099597 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF4C | Axial Static Load Capacity N/A 2700 lbf | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 2700 lbf |
00099609 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF5C | Axial Static Load Capacity N/A 3320 lbf | Head Diameter N/A 0.875 in | Radial Static Load Capacity N/A 3350 lbf |
00099616 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF6C | Axial Static Load Capacity N/A 4000 lbf | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 4450 lbf |
00099623 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF7C | Axial Static Load Capacity N/A 5000 lbf | Head Diameter N/A 1.125 in | Radial Static Load Capacity N/A 5350 lbf |
00099635 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF8C | Axial Static Load Capacity N/A 7400 lbf | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 7400 lbf |
00119418 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD3 | Axial Static Load Capacity N/A | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 800 lbf |
00119424 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD4 | Axial Static Load Capacity N/A | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 1060 lbf |
00119439 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD6 | Axial Static Load Capacity N/A 2150 lbf | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 2150 lbf |
00119454 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD8 | Axial Static Load Capacity N/A 3425 lbf | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 3425 lbf |
00119462 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD10 | Axial Static Load Capacity N/A 4625 lbf | Head Diameter N/A 1.500 in | Radial Static Load Capacity N/A 4625 lbf |
00119470 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CMHD12 | Axial Static Load Capacity N/A 6600 lbf | Head Diameter N/A 1.750 in | Radial Static Load Capacity N/A 6600 lbf |
00119539 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD3 | Axial Static Load Capacity N/A | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 800 lbf |
00119546 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD4 | Axial Static Load Capacity N/A 1060 lbf | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 1060 lbf |
00119554 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD5 | Axial Static Load Capacity N/A 1575 lbf | Head Diameter N/A 0.875 in | Radial Static Load Capacity N/A 1575 lbf |
00119561 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD6 | Axial Static Load Capacity N/A 2150 lbf | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 2150 lbf |
00119574 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD7 | Axial Static Load Capacity N/A 2600 lbf | Head Diameter N/A 1.125 in | Radial Static Load Capacity N/A 2600 lbf |
00119582 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A CFHD8 | Axial Static Load Capacity N/A 3425 lbf | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 3425 lbf |