Item # |
Item Name |
Flange Diameter |
Flange Thickness |
Roller Diameter |
Stud Diameter |
|---|---|---|---|---|---|
| 09362926 | N/A PCI Procal Inc. FTRE-R Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 4.5000 in | N/A 1.2500 in |
| 09362927 | N/A PCI Procal Inc. FTRE-R Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 4.7500 in | N/A 1.2500 in |
| 09362938 | N/A PCI Procal Inc. FTRE-SS Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 4.7500 in | N/A 1.2500 in |
| 09362928 | N/A PCI Procal Inc. FTRE-R Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 5.0000 in | N/A 2.0000 in |
| 07147449 | N/A PCI Procal Inc. FTRE-SS Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 5.0000 in | N/A 2.0000 in |
| 09362929 | N/A PCI Procal Inc. FTRE-R Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 6.0000 in | N/A 2.5000 in |
| 07147450 | N/A PCI Procal Inc. FTRE-SS Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 6.0000 in | N/A 2.5000 in |
| 09395351 | N/A PCI Procal Inc. MFTR Series 125 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 148 mm | N/A 18 mm | N/A 125 mm | N/A 48 mm |
| 09395352 | N/A PCI Procal Inc. MFTR Series 150 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 173 mm | N/A 18.30 mm | N/A 150 mm | N/A 64 mm |
| 09395353 | N/A PCI Procal Inc. MFTR Series 200 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 223 mm | N/A 18.30 mm | N/A 200 mm | N/A 64 mm |
| 09395337 | N/A PCI Procal Inc. MFTR Series 26 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 35 mm | N/A 8.80 mm | N/A 26 mm | N/A 10 mm |
| 09395338 | N/A PCI Procal Inc. MFTR Series 30 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 40 mm | N/A 7.80 mm | N/A 30 mm | N/A 12 mm |
| 09395339 | N/A PCI Procal Inc. MFTR Series 32 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 42 mm | N/A 7.80 mm | N/A 32 mm | N/A 12 mm |
| 09395341 | N/A PCI Procal Inc. MFTR Series 47 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 61 mm | N/A 14 mm | N/A 47 mm | N/A 20 mm |
| 09395343 | N/A PCI Procal Inc. MFTR Series 52 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 66 mm | N/A 14 mm | N/A 52 mm | N/A 20 mm |
| 09395344 | N/A PCI Procal Inc. MFTR Series 62 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 78 mm | N/A 14 mm | N/A 62 mm | N/A 24 mm |
| 09395345 | N/A PCI Procal Inc. MFTR Series 72 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A 90 mm | N/A 14 mm | N/A 72 mm | N/A 24 mm |
| 09362970 | N/A PCI Procal Inc. MFTRE Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 100 mm | N/A 24 mm |
| 09362969 | N/A PCI Procal Inc. MFTRE Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 100 mm | N/A 24 mm |
| 09362971 | N/A PCI Procal Inc. MFTRE Series 125 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 125 mm | N/A 48 mm |
| 09362972 | N/A PCI Procal Inc. MFTRE Series 150 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 150 mm | N/A 64 mm |
| 09362953 | N/A PCI Procal Inc. MFTRE Series 26 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 26 mm | N/A 10 mm |
| 09362955 | N/A PCI Procal Inc. MFTRE Series 32 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 32 mm | N/A 12 mm |
| 09362956 | N/A PCI Procal Inc. MFTRE Series 35 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 35 mm | N/A 16 mm |
| 09362957 | N/A PCI Procal Inc. MFTRE Series 40 Millimeter (mm) Roller Diameter Flanged Cam Follower | N/A | N/A | N/A 40 mm | N/A 14 mm |