COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09362926 N/A PCI Procal Inc. FTRE-R Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5000 in N/A 1.2500 in
09362927 N/A PCI Procal Inc. FTRE-R Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
09362938 N/A PCI Procal Inc. FTRE-SS Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
09362928 N/A PCI Procal Inc. FTRE-R Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
07147449 N/A PCI Procal Inc. FTRE-SS Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
09362929 N/A PCI Procal Inc. FTRE-R Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
07147450 N/A PCI Procal Inc. FTRE-SS Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
09395351 N/A PCI Procal Inc. MFTR Series 125 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 148 mm N/A 18 mm N/A 125 mm N/A 48 mm
09395352 N/A PCI Procal Inc. MFTR Series 150 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 173 mm N/A 18.30 mm N/A 150 mm N/A 64 mm
09395353 N/A PCI Procal Inc. MFTR Series 200 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 223 mm N/A 18.30 mm N/A 200 mm N/A 64 mm
09395337 N/A PCI Procal Inc. MFTR Series 26 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 35 mm N/A 8.80 mm N/A 26 mm N/A 10 mm
09395338 N/A PCI Procal Inc. MFTR Series 30 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 40 mm N/A 7.80 mm N/A 30 mm N/A 12 mm
09395339 N/A PCI Procal Inc. MFTR Series 32 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 42 mm N/A 7.80 mm N/A 32 mm N/A 12 mm
09395341 N/A PCI Procal Inc. MFTR Series 47 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 61 mm N/A 14 mm N/A 47 mm N/A 20 mm
09395343 N/A PCI Procal Inc. MFTR Series 52 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 66 mm N/A 14 mm N/A 52 mm N/A 20 mm
09395344 N/A PCI Procal Inc. MFTR Series 62 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 78 mm N/A 14 mm N/A 62 mm N/A 24 mm
09395345 N/A PCI Procal Inc. MFTR Series 72 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 90 mm N/A 14 mm N/A 72 mm N/A 24 mm
09362970 N/A PCI Procal Inc. MFTRE Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 100 mm N/A 24 mm
09362969 N/A PCI Procal Inc. MFTRE Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 100 mm N/A 24 mm
09362971 N/A PCI Procal Inc. MFTRE Series 125 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 125 mm N/A 48 mm
09362972 N/A PCI Procal Inc. MFTRE Series 150 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 150 mm N/A 64 mm
09362953 N/A PCI Procal Inc. MFTRE Series 26 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 26 mm N/A 10 mm
09362955 N/A PCI Procal Inc. MFTRE Series 32 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 32 mm N/A 12 mm
09362956 N/A PCI Procal Inc. MFTRE Series 35 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 35 mm N/A 16 mm
09362957 N/A PCI Procal Inc. MFTRE Series 40 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 40 mm N/A 14 mm
Unit of Measure
« 11 12 13 14 15 »