Item # |
Item Name |
Axial Static Load Capacity |
Inner Ring Width |
Maximum PV Value Dry (psi x fpm) |
Overall Width |
|---|---|---|---|---|---|
| 06166439 | N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1770 lbf | N/A 0.437 in | N/A 50000 | N/A 0.4370 in |
| 06347377 | N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1640 lbf | N/A 0.437 in | N/A 50000 | N/A 0.4370 in |
| 06727601 | N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 12160 lbf | N/A 1.0000 in | N/A 50000 | N/A 1.0000 in |
| 06760957 | N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 3680 lbf | N/A 0.5620 in | N/A 50000 | N/A 0.5620 in |
| 06760958 | N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 9350 lbf | N/A 0.8750 in | N/A 50000 | N/A 0.8750 in |
| 06760959 | N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1770 lbf | N/A 0.437 in | N/A 50000 | N/A 0.4370 in |
| 06760960 | N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 2630 lbf | N/A 0.5000 in | N/A 50000 | N/A 0.5000 in |
| 06760961 | N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 3650 lbf | N/A 0.5620 in | N/A 50000 | N/A 0.5620 in |
| 06760962 | N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 5370 lbf | N/A 0.687 in | N/A 50000 | N/A 0.6870 in |
| 06760963 | N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1100 lbf | N/A 0.406 in | N/A 50000 | N/A 0.4060 in |
| 06760964 | N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1400 lbf | N/A 0.437 in | N/A 50000 | N/A 0.4370 in |
| 06760965 | N/A RBC® Fibriloid® 0.875 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 9350 lbf | N/A 0.8750 in | N/A 50000 | N/A 0.8750 in |
| 06760966 | N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 1640 lbf | N/A 0.437 in | N/A 50000 | N/A 0.4370 in |
| 06760967 | N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 2630 lbf | N/A 0.5000 in | N/A 50000 | N/A 0.5000 in |
| 06760968 | N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 3650 lbf | N/A 0.5620 in | N/A 50000 | N/A 0.5620 in |
| 06760969 | N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 5370 lbf | N/A 0.687 in | N/A 50000 | N/A 0.6870 in |
| 07164378 | N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 4720 lbf | N/A 0.625 in | N/A 50000 | N/A 0.6250 in |
| 07164379 | N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 6130 lbf | N/A 0.7500 in | N/A 50000 | N/A 0.7500 in |
| 07164497 | N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | N/A 2100 lbf | N/A 0.5000 in | N/A 50000 | N/A 0.5 in |