COMPANY HEADER
Print Back
RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (04474467)
Unit of Measure
1 2 

Item #

Item Name

Axial Static Load Capacity

Inner Ring Width

Maximum PV Value Dry (psi x fpm)

Overall Width

01630386 N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 700 lbf N/A 0.3750 in N/A 50000 N/A 0.3750 in
01636784 N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 12160 lbf N/A 1.0000 in N/A 50000 N/A 1.0000 in
02493446 N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 430 lbf N/A 0.343 in N/A 50000 N/A 0.343 in
02727724 N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 2100 lbf N/A 0.5000 in N/A 50000 N/A 0.5000 in
02751845 N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 19300 lbf N/A 1.3750 in N/A 50000 N/A 1.3750 in
02786501 N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 19300 lbf N/A 1.3750 in N/A 50000 N/A 1.3750 in
03301350 N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 4970 lbf N/A 0.625 in N/A 50000 N/A 0.6250 in
03429842 N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1770 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
03542747 N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 10800 lbf N/A 0.8750 in N/A 50000 N/A 0.8750 in
04246532 N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 6130 lbf N/A 0.7500 in N/A 50000 N/A 0.7500 in
04474467 N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 430 lbf N/A 0.343 in N/A 50000 N/A 0.3430 in
04474468 N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 150 lbf N/A 0.281 in N/A 50000 N/A 0.2810 in
04546586 N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1100 lbf N/A 0.406 in N/A 50000 N/A 0.4060 in
04546587 N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 6750 lbf N/A 0.7500 in N/A 50000 N/A 0.7500 in
04546588 N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1400 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
04552654 N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 7730 lbf N/A 0.8750 in N/A 50000 N/A 0.875 in
04552655 N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 4970 lbf N/A 0.625 in N/A 50000 N/A 0.625 in
04552656 N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 3680 lbf N/A 0.5620 in N/A 50000 N/A 0.562 in
04552657 N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 7730 lbf N/A 0.8750 in N/A 50000 N/A 0.875 in
04552659 N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 4720 lbf N/A 0.625 in N/A 50000 N/A 0.6250 in
04552660 N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 700 lbf N/A 0.3750 in N/A 50000 N/A 0.375 in
04552661 N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 150 lbf N/A 0.281 in N/A 50000 N/A 0.2810 in
05209208 N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1770 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
05555639 N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 6750 lbf N/A 0.7500 in N/A 50000 N/A 0.7500 in
05729938 N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 10800 lbf N/A 0.8750 in N/A 50000 N/A 0.8750 in
Unit of Measure
1 2