COMPANY HEADER
Print Back
RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing (04474467)
Unit of Measure
1 2 

Item #

Item Name

Axial Static Load Capacity

Inner Ring Width

Maximum PV Value Dry (psi x fpm)

Overall Width

06166439 N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1770 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
06347377 N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1640 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
06727601 N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 12160 lbf N/A 1.0000 in N/A 50000 N/A 1.0000 in
06760957 N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 3680 lbf N/A 0.5620 in N/A 50000 N/A 0.5620 in
06760958 N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 9350 lbf N/A 0.8750 in N/A 50000 N/A 0.8750 in
06760959 N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1770 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
06760960 N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 2630 lbf N/A 0.5000 in N/A 50000 N/A 0.5000 in
06760961 N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 3650 lbf N/A 0.5620 in N/A 50000 N/A 0.5620 in
06760962 N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 5370 lbf N/A 0.687 in N/A 50000 N/A 0.6870 in
06760963 N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1100 lbf N/A 0.406 in N/A 50000 N/A 0.4060 in
06760964 N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1400 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
06760965 N/A RBC® Fibriloid® 0.875 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 9350 lbf N/A 0.8750 in N/A 50000 N/A 0.8750 in
06760966 N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 1640 lbf N/A 0.437 in N/A 50000 N/A 0.4370 in
06760967 N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 2630 lbf N/A 0.5000 in N/A 50000 N/A 0.5000 in
06760968 N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 3650 lbf N/A 0.5620 in N/A 50000 N/A 0.5620 in
06760969 N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 5370 lbf N/A 0.687 in N/A 50000 N/A 0.6870 in
07164378 N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 4720 lbf N/A 0.625 in N/A 50000 N/A 0.6250 in
07164379 N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 6130 lbf N/A 0.7500 in N/A 50000 N/A 0.7500 in
07164497 N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing N/A 2100 lbf N/A 0.5000 in N/A 50000 N/A 0.5 in
Unit of Measure
1 2