Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00135100 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 04066106 | N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 110 mm | Inner Ring Width N/A 110 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 00135177 | N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 110 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 02291083 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 65 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 04066121 | N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 160 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 230 mm |
| 02651586 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 63 mm | Outer Ring Width N/A 40 mm | Outside Diameter N/A 105 mm |
| 03821304 | N/A INA (Schaeffler) 16 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 16 mm | Inner Ring Width N/A 21 mm | Outer Ring Width N/A 15 mm | Outside Diameter N/A 32 mm |
| 02726859 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 140 mm | Inner Ring Width N/A 130 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 230 mm |
| 03226260 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 12 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 26 mm |
| 00135106 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 22 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 02291059 | N/A INA (Schaeffler) 240 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 240 mm | Inner Ring Width N/A 140 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 340 mm |
| 00137114 | N/A INA (Schaeffler) 200 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 200 mm | Inner Ring Width N/A 130 mm | Outer Ring Width N/A 100 mm | Outside Diameter N/A 290 mm |
| 02291086 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 75 mm | Outer Ring Width N/A 50 mm | Outside Diameter N/A 130 mm |
| 04066115 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 12 mm | Inner Ring Width N/A 15 mm | Outer Ring Width N/A 9 mm | Outside Diameter N/A 26 mm |
| 03899521 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 30 mm | Outer Ring Width N/A 30 mm | Outside Diameter N/A 140 mm |
| 00137068 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 30 mm | Inner Ring Width N/A 22 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 04066183 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 74 mm | Outer Ring Width N/A 45 mm | Outside Diameter N/A 120 mm |
| 02291081 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 54 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 90 mm |
| 00135127 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 20 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 00137097 | N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 90 mm | Inner Ring Width N/A 60 mm | Outer Ring Width N/A 50 mm | Outside Diameter N/A 130 mm |
| 00137111 | N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 180 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 260 mm |
| 03653642 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 24 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 03884926 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 17 mm | Outer Ring Width N/A 17 mm | Outside Diameter N/A 62 mm |
| 00135088 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 150 mm |
| 00135195 | N/A INA (Schaeffler) 180 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 180 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 260 mm |