COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) RT Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing (00086984)

INA (Schaeffler) RT Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing

INA (Schaeffler) K811 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing (02494598)

INA (Schaeffler) K811 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing

INA (Schaeffler) 812 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing (02703699)

INA (Schaeffler) 812 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing

INA (Schaeffler) RT Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing (00086946)

INA (Schaeffler) RT Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing

INA (Schaeffler) 811 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing (00134315)

INA (Schaeffler) 811 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing
Description N/A RT626 Thrust Roller Bearing N/A K81136-M Thrust Roller Cage Assembly N/A 81228-M Thrust Roller Bearing N/A RT622 Thrust Roller Bearing N/A 81109-TV Thrust Roller Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A RT626 N/A K81136-M N/A 81228-M N/A RT622 N/A 81109-TV
Bearing Material N/A
Bore Diameter N/A 3-1/2 in N/A 180 mm N/A 140 mm N/A 2-5/8 in N/A 45 mm
Cage Material N/A N/A Brass N/A Brass N/A N/A Plastic
Compatible Washer N/A N/A WS81136 N/A GS81228 WS81228 N/A N/A GS81109 LS4565 WS81109
Dynamic Load Rating N/A 48000 lbf N/A 76000 lbf N/A 100000 lbf N/A 44000 lbf N/A 13300 lbf
Fillet Radius N/A N/A N/A 1.5 mm N/A N/A 0.6 mm
UPC Code N/A
Maximum Speed N/A 2100 rpm N/A 1400 rpm N/A 1700 rpm N/A 2600 rpm N/A 5000 rpm
Operating Temperature Range N/A N/A -20 to 120 ºC N/A -20 to 120 ºC N/A N/A -20 to 120 ºC
Outside Diameter N/A 5-7/32 in N/A 225 mm N/A 200 mm N/A 4.343 in N/A 65 mm
Overall Width N/A 1 in N/A 14 mm N/A 46 mm N/A 1 in N/A 14 mm
Series N/A RT N/A K811 N/A 812 N/A RT N/A 811
Static Load Rating N/A 143000 lbf N/A 290000 lbf N/A 326000 lbf N/A 119000 lbf N/A 37000 lbf
Thrust Bearing Type N/A Roller and Cage Assembly with Washers
Weight N/A 3.2200 lb N/A 3.85 lb N/A 7.84 lb N/A 2.57 lb N/A 0.340 lb