COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

06179887 N/A NTN SUC Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC206 N/A 30 mm N/A 38.1 mm N/A 38.10 mm
06179833 N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC206-19 N/A 1.1875 in N/A 1.5000 in N/A 1-1/2 in
06179838 N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC206-20 N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
06179829 N/A NTN SUC Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC207 N/A 35 mm N/A 42.9 mm N/A 42.90 mm
06179853 N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC207-20 N/A 1.2500 in N/A 1.6890 in N/A 1.689 in
06179855 N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC207-22 N/A 1.3750 in N/A 1.6890 in N/A 1.689 in
06179874 N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC207-23 N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
06179875 N/A NTN SUC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC208-24 N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
06179876 N/A NTN SUC Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC209 N/A 45 mm N/A 49.20 mm N/A 49.200 mm
06179878 N/A NTN SUC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC209-28 N/A 1.7500 in N/A 1.9370 in N/A 1.9370 in
06179880 N/A NTN SUC Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC210 N/A 50 mm N/A 51.6 mm N/A 51.60 mm
06181354 N/A NTN SUC Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC210-31 N/A 1.9375 in N/A 2.0315 in N/A 2.0315 in
06179883 N/A NTN SUC Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A SUC211 N/A 55 mm N/A 55.6 mm N/A 55.60 mm
06179884 N/A NTN SUC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC211-35 N/A 2.1875 in N/A 2.1890 in N/A 2.189 in
06179886 N/A NTN SUC Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A SUC212-39 N/A 2.4375 in N/A 2.5630 in N/A 2.5630 in
02731737 N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UC201-008D1 N/A 0.5000 in N/A 1.2205 in N/A 1.2205 in
02731736 N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC201D1 N/A 12 mm N/A 31 mm N/A 31 mm
01981796 N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UC202-009D1 N/A 0.5625 in N/A 1.2205 in N/A 1.2205 in
02731738 N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC202D1 N/A 15 mm N/A 31 mm N/A 31 mm
01981798 N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A UC203-011D1 N/A 0.6875 in N/A 1.2205 in N/A 1.2205 in
00062409 N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-014D1 N/A 0.8750 in N/A 1.3425 in N/A 1.3425 in
04138912 N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-100D1LLJ N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
02282740 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-101D1 N/A 1.0625 in N/A 1.5000 in N/A 1-1/2 in
02857695 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-103D1LLJ N/A 1.1875 in N/A 1.5000 in N/A 1-1/2 in
00598639 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-104D1 N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
Unit of Measure
« 16 17 18 19 20 »