Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02283026 | N/A NTN UCS2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS210LD1NR | N/A 50 mm | N/A 51.6 mm | N/A 51.60 mm |
| 02288719 | N/A NTN UK2 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK213D1 | N/A 65 mm | N/A 40 mm | N/A 40 mm |
| 02241913 | N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS207-107D1NR | N/A 1.4375 in | N/A 1.0000 in | N/A 1.5315 in |
| 02247867 | N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL207-104D1 | N/A 1.2500 in | N/A 1.4803 in | N/A 2.0118 in |
| 00584821 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC206-103D1 | N/A 1.1875 in | N/A 1.5000 in | N/A 1-1/2 in |
| 02166102 | N/A NTN AEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL206D1 | N/A 30 mm | N/A 23.80 mm | N/A 35.70 mm |
| 02283015 | N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS206-103C4 | N/A 1.1250 in | N/A 1.5000 in | N/A 1-1/2 in |
| 02282762 | N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC307-107D1 | N/A 1.4375 in | N/A 1.8898 in | N/A 1.8898 in |
| 03639496 | N/A NTN WPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS106GPC | N/A 1.3750 in | N/A 1.4840 in | N/A 2.0118 in |
| 04435869 | N/A NTN JEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL209-112D1 | N/A 1.7500 in | N/A 1.1890 in | N/A 1.7205 in |
| 00087735 | N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS205-014D1NR | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |
| 02288498 | N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS207-107N | N/A 1.4375 in | N/A 1.3386 in | N/A 1.3386 in |
| 01455809 | N/A NTN UC2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC211D1 | N/A 55 mm | N/A 55.6 mm | N/A 55.60 mm |
| 02249708 | N/A NTN UC3 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC308-108D1 | N/A 1.5000 in | N/A 2.0472 in | N/A 2.0472 in |
| 02283082 | N/A NTN UCX Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCX09D1 | N/A 45 mm | N/A 51.6 mm | N/A 51.60 mm |
| 02076576 | N/A NTN WPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS100GRC | N/A 1.0000 in | N/A 1.3740 in | N/A 1-3/4 in |
| 00584431 | N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL207-106D1 | N/A 1.3750 in | N/A 1.4803 in | N/A 2.0118 in |
| 03639434 | N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS015RPC | N/A 0.9375 in | N/A 0.8465 in | N/A 1.2205 in |
| 02247849 | N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL210-115D1 | N/A 1.9375 in | N/A 1.1890 in | N/A 1.7205 in |
| 02247869 | N/A NTN UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL209-112D1 | N/A 1.7500 in | N/A 1.6850 in | N/A 2.2165 in |
| 01981848 | N/A NTN UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL205-100D1 | N/A 1.0000 in | N/A 1.3740 in | N/A 1.748 in |
| 02282612 | N/A NTN JEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL208-108D1 | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 04510715 | N/A NTN UK2 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK216D1 | N/A 80 mm | N/A 45 mm | N/A 45 mm |
| 00062338 | N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL205-100D1 | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 01981857 | N/A NTN A-UEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UEL208-108D1 | N/A 1.5000 in | N/A 1.6890 in | N/A 2.2165 in |