COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02287109 N/A NTN UC2 Series 130 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC215D1 N/A 75 mm N/A 77.8 mm N/A 77.80 mm
02282419 N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS206-103NR N/A 1.1875 in N/A 1.1417 in N/A 1.1417 in
02944569 N/A NTN AS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS203 N/A 17 mm N/A 22 mm N/A 22 mm
02912354 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-104U/1W N/A 1.2500 in N/A 1.5000 in N/A 1-1/2 in
02282344 N/A NTN AELS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS205N N/A 25 mm N/A 21.5 mm N/A 31 mm
02362416 N/A NTN ULE3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL312-207D1 N/A 2.4375 in N/A 2.4370 in N/A 3.126 in
01981806 N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC206-103D1 N/A 1.1875 in N/A 1.5000 in N/A 1-1/2 in
01981821 N/A NTN A-UC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC211-200D1 N/A 2.0000 in N/A 2.1890 in N/A 2.189 in
02249707 N/A NTN UC2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UC209-111D1 N/A 1.6875 in N/A 1.9370 in N/A 1.9370 in
01981811 N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC207-107D1 N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
02112826 N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-102 N/A 1.1250 in N/A 1.1417 in N/A 1.1417 in
02283090 N/A NTN UCX Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX15-300D1 N/A 3.0000 in N/A 3.2520 in N/A 3.2520 in
03639487 N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC103RP2C N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
03639445 N/A NTN NPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS108RPC N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
03122932 N/A NTN UEL2 Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL214D1 N/A 70 mm N/A 68.30 mm N/A 85.70 mm
02283075 N/A NTN UCX Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX06-102D1 N/A 1.1250 in N/A 1.6890 in N/A 1.689 in
03639438 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS102RRC N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
02617516 N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AS206-104D1 N/A 1.2500 in N/A 1.1417 in N/A 1.1417 in
02282775 N/A NTN UC3 Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing N/A UC318-307D1 N/A 3.4375 in N/A 3.7795 in N/A 3.7795 in
01981779 N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS104RRC N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
02076582 N/A NTN WPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS115GRC N/A 1.9375 in N/A 1.9370 in N/A 2.4685 in
03639436 N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS101RPC N/A 1.0625 in N/A 0.9370 in N/A 1.4055 in
02282350 N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS207-104NR N/A 1.2500 in N/A 1.0000 in N/A 1.5315 in
01499519 N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UC205-100D1 N/A 1.0000 in N/A 1.3425 in N/A 1.3425 in
00595558 N/A NTN AS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AS204 N/A 20 mm N/A 25 mm N/A 25 mm
Unit of Measure
« 6 7 8 9 10 »