COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02283026 N/A NTN UCS2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS210LD1NR N/A 50 mm N/A 51.6 mm N/A 51.60 mm
02288719 N/A NTN UK2 Series 120 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK213D1 N/A 65 mm N/A 40 mm N/A 40 mm
02241913 N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS207-107D1NR N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
02247867 N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL207-104D1 N/A 1.2500 in N/A 1.4803 in N/A 2.0118 in
00584821 N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UC206-103D1 N/A 1.1875 in N/A 1.5000 in N/A 1-1/2 in
02166102 N/A NTN AEL2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL206D1 N/A 30 mm N/A 23.80 mm N/A 35.70 mm
02283015 N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS206-103C4 N/A 1.1250 in N/A 1.5000 in N/A 1-1/2 in
02282762 N/A NTN UC3 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UC307-107D1 N/A 1.4375 in N/A 1.8898 in N/A 1.8898 in
03639496 N/A NTN WPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS106GPC N/A 1.3750 in N/A 1.4840 in N/A 2.0118 in
04435869 N/A NTN JEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL209-112D1 N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
00087735 N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS205-014D1NR N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
02288498 N/A NTN ASS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS207-107N N/A 1.4375 in N/A 1.3386 in N/A 1.3386 in
01455809 N/A NTN UC2 Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC211D1 N/A 55 mm N/A 55.6 mm N/A 55.60 mm
02249708 N/A NTN UC3 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UC308-108D1 N/A 1.5000 in N/A 2.0472 in N/A 2.0472 in
02283082 N/A NTN UCX Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCX09D1 N/A 45 mm N/A 51.6 mm N/A 51.60 mm
02076576 N/A NTN WPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A WPS100GRC N/A 1.0000 in N/A 1.3740 in N/A 1-3/4 in
00584431 N/A NTN UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL207-106D1 N/A 1.3750 in N/A 1.4803 in N/A 2.0118 in
03639434 N/A NTN NPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPS015RPC N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
02247849 N/A NTN AEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL210-115D1 N/A 1.9375 in N/A 1.1890 in N/A 1.7205 in
02247869 N/A NTN UEL2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL209-112D1 N/A 1.7500 in N/A 1.6850 in N/A 2.2165 in
01981848 N/A NTN UEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL205-100D1 N/A 1.0000 in N/A 1.3740 in N/A 1.748 in
02282612 N/A NTN JEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL208-108D1 N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
04510715 N/A NTN UK2 Series 140 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK216D1 N/A 80 mm N/A 45 mm N/A 45 mm
00062338 N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL205-100D1 N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
01981857 N/A NTN A-UEL2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL208-108D1 N/A 1.5000 in N/A 1.6890 in N/A 2.2165 in
Unit of Measure
 1 2 3 4 5 »