Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 02287109 | N/A NTN UC2 Series 130 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC215D1 | N/A 75 mm | N/A 77.8 mm | N/A 77.80 mm |
| 02282419 | N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS206-103NR | N/A 1.1875 in | N/A 1.1417 in | N/A 1.1417 in |
| 02944569 | N/A NTN AS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS203 | N/A 17 mm | N/A 22 mm | N/A 22 mm |
| 02912354 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC206-104U/1W | N/A 1.2500 in | N/A 1.5000 in | N/A 1-1/2 in |
| 02282344 | N/A NTN AELS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AELS205N | N/A 25 mm | N/A 21.5 mm | N/A 31 mm |
| 02362416 | N/A NTN ULE3 Series 5.1181 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL312-207D1 | N/A 2.4375 in | N/A 2.4370 in | N/A 3.126 in |
| 01981806 | N/A NTN A-UC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC206-103D1 | N/A 1.1875 in | N/A 1.5000 in | N/A 1-1/2 in |
| 01981821 | N/A NTN A-UC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC211-200D1 | N/A 2.0000 in | N/A 2.1890 in | N/A 2.189 in |
| 02249707 | N/A NTN UC2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC209-111D1 | N/A 1.6875 in | N/A 1.9370 in | N/A 1.9370 in |
| 01981811 | N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC207-107D1 | N/A 1.4375 in | N/A 1.6890 in | N/A 1.689 in |
| 02112826 | N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS206-102 | N/A 1.1250 in | N/A 1.1417 in | N/A 1.1417 in |
| 02283090 | N/A NTN UCX Series 5.5118 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX15-300D1 | N/A 3.0000 in | N/A 3.2520 in | N/A 3.2520 in |
| 03639487 | N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC103RP2C | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 03639445 | N/A NTN NPS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS108RPC | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 03122932 | N/A NTN UEL2 Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL214D1 | N/A 70 mm | N/A 68.30 mm | N/A 85.70 mm |
| 02283075 | N/A NTN UCX Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX06-102D1 | N/A 1.1250 in | N/A 1.6890 in | N/A 1.689 in |
| 03639438 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS102RRC | N/A 1.1250 in | N/A 0.9370 in | N/A 1.4055 in |
| 02617516 | N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS206-104D1 | N/A 1.2500 in | N/A 1.1417 in | N/A 1.1417 in |
| 02282775 | N/A NTN UC3 Series 7.4803 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC318-307D1 | N/A 3.4375 in | N/A 3.7795 in | N/A 3.7795 in |
| 01981779 | N/A NTN NPS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS104RRC | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 02076582 | N/A NTN WPS Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A WPS115GRC | N/A 1.9375 in | N/A 1.9370 in | N/A 2.4685 in |
| 03639436 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS101RPC | N/A 1.0625 in | N/A 0.9370 in | N/A 1.4055 in |
| 02282350 | N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS207-104NR | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 01499519 | N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC205-100D1 | N/A 1.0000 in | N/A 1.3425 in | N/A 1.3425 in |
| 00595558 | N/A NTN AS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS204 | N/A 20 mm | N/A 25 mm | N/A 25 mm |