Item # |
Item Name |
Breaking Strength |
Lacing Size |
Pitch Size |
Pin Diameter |
|---|---|---|---|---|---|
| 00154331 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A | N/A 4 x 4 | N/A 1.2500 in | N/A |
| 00154336 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A 66000 lb | N/A 6 x 6 | N/A 1.2500 in | N/A 0.3730 in |
| 00154348 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 63400 lb | N/A 4 x 4 | N/A 1.5000 in | N/A 0.4370 in |
| 00154353 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A 95000 lb | N/A 6 x 6 | N/A 1.5000 in | N/A 0.4370 in |
| 00154246 | N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain | N/A 3700 lb | N/A 2 x 2 | N/A 0.5 in | N/A 0.1560 in |
| 00154251 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 7500 lb | N/A 4 x 4 | N/A 0.5 in | N/A 0.1560 in |
| 00154262 | N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain | N/A | N/A 2 x 2 | N/A 0.6250 in | N/A |
| 00154267 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 12300 lb | N/A 4 x 4 | N/A 0.6250 in | N/A 0.2000 in |
| 00154272 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A 18500 lb | N/A 6 x 6 | N/A 0.6250 in | N/A 0.2000 in |
| 00154280 | N/A Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain | N/A 8600 lb | N/A 2 x 2 | N/A 0.7500 in | N/A 0.2340 in |
| 00154286 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 17200 lb | N/A 4 x 4 | N/A 0.7500 in | N/A 0.2340 in |
| 00154293 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A 25800 lb | N/A 6 x 6 | N/A 0.7500 in | N/A 0.2340 in |
| 00154311 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 29100 lb | N/A 4 x 4 | N/A 1 in | N/A 0.3110 in |
| 02077088 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A | N/A 6 x 6 | N/A 1 in | N/A |
| 00154492 | N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain | N/A 31700 lb | N/A 2 x 3 | N/A 1.2500 in | N/A 0.4400 in |
| 00154499 | N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain | N/A 48500 lb | N/A 3 x 4 | N/A 1.2500 in | N/A 0.4400 in |
| 02293302 | N/A Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain | N/A 63400 lb | N/A 4 x 4 | N/A 1.2500 in | N/A 0.4370 in |
| 00154508 | N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain | N/A 63400 lb | N/A 4 x 6 | N/A 1.2500 in | N/A 0.4400 in |
| 00154513 | N/A Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain | N/A 95200 lb | N/A 6 x 6 | N/A 1.2500 in | N/A 0.4370 in |
| 00154521 | N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain | N/A | N/A 2 x 3 | N/A 1.5000 in | N/A |
| 00154528 | N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain | N/A 67200 lb | N/A 3 x 4 | N/A 1.5000 in | N/A 0.5000 in |
| 00154535 | N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain | N/A 83600 lb | N/A 4 x 6 | N/A 1.5000 in | N/A 0.5000 in |
| 00154548 | N/A Tsubaki (UST) 3 x 4 Lacing Size Leaf Chain | N/A 87000 lb | N/A 3 x 4 | N/A 1.7500 in | N/A 0.5600 in |
| 00154554 | N/A Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain | N/A | N/A 4 x 6 | N/A 1.7500 in | N/A |
| 00154560 | N/A Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain | N/A | N/A 2 x 3 | N/A 2.0000 in | N/A |