Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Overall Width |
|---|---|---|---|---|---|
| 00473897 | N/A INA (Schaeffler) K812 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 80 mm | N/A 45000 lbf | N/A 3000 rpm | N/A 11 mm |
| 00086949 | N/A INA (Schaeffler) RTW Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2-5/8 in | N/A 44000 lbf | N/A 2600 rpm | N/A 1-5/16 in |
| 00086802 | N/A INA (Schaeffler) RTW Series 1.2500 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 1.2500 in | N/A 71000 N | N/A 4900 rpm | N/A 1.0630 in |
| 00086898 | N/A INA (Schaeffler) RTL Series 2.3750 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 2.3750 in | N/A 134000 N | N/A 2500 rpm | N/A 0.8130 in |
| 00086918 | N/A INA (Schaeffler) RTL Series 3.0000 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 3.0000 in | N/A 177000 N | N/A 2000 rpm | N/A 1.0000 in |
| 04475311 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | N/A 30 mm | N/A 35500 N | N/A 7700 rpm | N/A 5 mm |