Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 04435851 | N/A NTN UELFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-2S | N/A 2.0000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02687393 | N/A NTN UCFS3 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS309 | N/A 45 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04247120 | N/A NTN UCFL2 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL214D1 | N/A 70 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282802 | N/A NTN UCF2 Series 2.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF212-206D1 | N/A 2.3750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02300189 | N/A NTN UCF2 Series 3.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF218-308D1 | N/A 3.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00563940 | N/A NTN UCFL2 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL208D1 | N/A 40 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02030203 | N/A NTN ARFU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-1.1/2 | N/A 1.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03017681 | N/A NTN UCFUX Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-1.11/16 | N/A 1.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02626891 | N/A NTN AELFL Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFL205-014D1 | N/A 0.8750 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 04250194 | N/A NTN UCFS3 Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS315D1 | N/A 75 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00577846 | N/A NTN ASPFL2 Series 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL203 | N/A 17 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00586277 | N/A NTN UCFS3 Series 50 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS310D1 | N/A 50 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04598795 | N/A NTN UCFS3 Series 95 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS319D1 | N/A 95 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282804 | N/A NTN UCF2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF212D1 | N/A 60 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 06348190 | N/A NTN UCFC Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC210-115D1 | N/A 1.9375 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00557284 | N/A NTN UCF2 Series 0.5000 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCF201-008D1 | N/A 0.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00561285 | N/A NTN UCFH Series 30 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCFH206D1 | N/A 30 mm | N/A Set Screw Collar | N/A 3-Bolt Flange |
| 00562651 | N/A NTN UELFU2 Series 1.0625 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFU206-101D1 | N/A 1.0625 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00562963 | N/A NTN UELFU2 Series 2.9375 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFU-2 | N/A 2.9375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00562970 | N/A NTN UELFU2 Series 2.7500 Inch (in) Bore Diameter Flange Bearing Unit | N/A UELFU214-212D1 | N/A 2.7500 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00563813 | N/A NTN UCF2 Series 40 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF208D1 | N/A 40 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00563821 | N/A NTN UCF2 Series 450 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF209D1 | N/A 450 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00563833 | N/A NTN UCF2 Series 50 Millimeter (mm) Bore Diameter Flange Bearing Unit | N/A UCF210D1 | N/A 50 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00564212 | N/A NTN UCFLX Series 1.1875 Inch (in) Bore Diameter Flange Bearing Unit | N/A UCFLX06-103D1 | N/A 1.1875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00568460 | N/A NTN ASFB Series 0.5625 Inch (in) Bore Diameter Flange Bearing Unit | N/A ASFB202 | N/A 0.5625 in | N/A Set Screw Collar | N/A 2-Bolt Flange |