COMPANY HEADER
Print Back
Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing (02131119)
Unit of Measure
1 2 

Item #

Item Name

Flange Type

Inside Diameter

Length Through Bore

Outside Diameter

05498030 N/A Tsubaki (UST) 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 2.9375 in N/A 1.6140 in N/A 4.5276 in
05498053 N/A Tsubaki (UST) 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.1875 in N/A 1.3700 in N/A 3.7010 in
00235010 N/A Tsubaki (UST) 2.1875 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.1875 in N/A 1.3580 in N/A 3.25 in
05498060 N/A Tsubaki (UST) 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.7500 in N/A 1.6140 in N/A 4.7244 in
05498028 N/A Tsubaki (UST) 2.6875 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 2.6875 in N/A 1.6140 in N/A 4.3307 in
05498055 N/A Tsubaki (UST) 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.3750 in N/A 1.3700 in N/A 3.5433 in
00235012 N/A Tsubaki (UST) 2.3750 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.3750 in N/A 1.3580 in N/A 3.4380 in
05498056 N/A Tsubaki (UST) 2.4375 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.4375 in N/A 1.3700 in N/A 4.0940 in
05498061 N/A Tsubaki (UST) 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.8750 in N/A 1.6140 in N/A 4.9213 in
05498029 N/A Tsubaki (UST) 2.8750 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 2.8750 in N/A 1.6140 in N/A 4.5276 in
05498058 N/A Tsubaki (UST) 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 2.5625 in N/A 1.3700 in N/A 4.0940 in
05498025 N/A Tsubaki (UST) 2.5625 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 2.5625 in N/A 1.3700 in N/A 3.7402 in
00234520 N/A Tsubaki (UST) 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A N/A 0.7500 in N/A N/A
00234848 N/A Tsubaki (UST) 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 0.7500 in N/A 0.8071 in N/A 1.4380 in
05498032 N/A Tsubaki (UST) 3.2500 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 3.2500 in N/A 1.6140 in N/A 4.9213 in
05498068 N/A Tsubaki (UST) 3.9375 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 3.9375 in N/A 1.9690 in N/A 6.1024 in
05498067 N/A Tsubaki (UST) 3.7500 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 3.7500 in N/A 1.6930 in N/A 5.7090 in
05498036 N/A Tsubaki (UST) 3.7500 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 3.7500 in N/A 1.6930 in N/A 5.3150 in
05498064 N/A Tsubaki (UST) 3.3750 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 3.3750 in N/A 1.6140 in N/A 5.3150 in
05498033 N/A Tsubaki (UST) 3.3750 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 3.3750 in N/A 1.6140 in N/A 4.9213 in
05498065 N/A Tsubaki (UST) 3.4375 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 3.4375 in N/A 1.6930 in N/A 5.5120 in
05498034 N/A Tsubaki (UST) 3.4375 Inch (in) Inside Diameter Keyless Bushing N/A No Flange N/A 3.4375 in N/A 1.6930 in N/A 5.1181 in
05498069 N/A Tsubaki (UST) 4.0000 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 4.0000 in N/A 1.9690 in N/A 6.1024 in
00234847 N/A Tsubaki (UST) 0.6250 Inch (in) Inside Diameter Keyless Bushing N/A Flanged N/A 0.6250 in N/A 0.8071 in N/A 1.3130 in
Unit of Measure
1 2