Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00137799 | N/A INA (Schaeffler) K Series 47 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 47 mm | N/A 10000 rpm | N/A 52 mm | N/A 17 mm |
| 00137737 | N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 40 mm | N/A 12000 rpm | N/A 45 mm | N/A 27 mm |
| 00137603 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 30 mm | N/A | N/A 35 mm | N/A 13 mm |
| 00138014 | N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 100 mm | N/A 4700 rpm | N/A 108 mm | N/A 27 mm |
| 00137566 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 25 mm | N/A 16900 rpm | N/A 33 mm | N/A 20 mm |
| 00094799 | N/A INA (Schaeffler) 0.8750 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.8750 in | N/A | N/A 1.3750 in | N/A 0.7500 in |
| 00094807 | N/A INA (Schaeffler) 0.8750 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.8750 in | N/A | N/A 1.3750 in | N/A 1.0000 in |
| 00094832 | N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.0000 in | N/A | N/A 1.50 in | N/A 0.7500 in |
| 00094843 | N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.0000 in | N/A | N/A 1.50 in | N/A 1.0000 in |
| 00094877 | N/A INA (Schaeffler) 1.1250 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.1250 in | N/A | N/A 1.6250 in | N/A 1.2500 in |
| 00094905 | N/A INA (Schaeffler) 1.2500 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.2500 in | N/A | N/A 1.75 in | N/A 1.2500 in |
| 00094997 | N/A INA (Schaeffler) 1.6250 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.6250 in | N/A | N/A 2-3/16 in | N/A 1.0000 in |