Item # |
Item Name |
Bore Diameter |
Closure Type |
Maximum Speed |
Outside Diameter |
|---|---|---|---|---|---|
| 00094950 | N/A RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.3750 in | N/A Double Sealed | N/A 2800 rpm | N/A 1.8750 in |
| 00095079 | N/A RBC® SJ Series 1.9375 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.9375 in | N/A Open | N/A 6900 rpm | N/A 2.50 in |
| 00095245 | N/A RBC® SJ Series 4 Inch (in) Bore Diameter Needle Roller Bearing | N/A 4 in | N/A Open | N/A 3300 rpm | N/A 5.0000 in |
| 00094991 | N/A RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.56 in | N/A Open | N/A 8500 rpm | N/A 2.13 in |
| 00094768 | N/A RBC® SJ Series 0.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.75 in | N/A Open | N/A 17000 rpm | N/A 1.25 in |
| 00094834 | N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1 in | N/A Open | N/A 13000 rpm | N/A 1.50 in |
| 00094839 | N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1 in | N/A Double Sealed | N/A 13000 rpm | N/A 1.50 in |
| 00094845 | N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1 in | N/A Open | N/A 13000 rpm | N/A 1.50 in |
| 00094850 | N/A RBC® SJ Series 1 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1 in | N/A Double Sealed | N/A 3800 rpm | N/A 1.50 in |
| 00094900 | N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.25 in | N/A Open | N/A 11000 rpm | N/A 1.75 in |
| 00094969 | N/A RBC® SJ Series 1.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.5 in | N/A Open | N/A 9000 rpm | N/A 2.06 in |
| 00094982 | N/A RBC® SJ Series 1.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.5 in | N/A Double Sealed | N/A 2500 rpm | N/A 2.06 in |
| 00094993 | N/A RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.56 in | N/A Open | N/A 8500 rpm | N/A 2.13 in |
| 00095046 | N/A RBC® SJ Series 1.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.75 in | N/A Double Sealed | N/A 2200 rpm | N/A 2.31 in |
| 00095055 | N/A RBC® SJ Series 1.81 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.81 in | N/A Open | N/A 7400 rpm | N/A 2.38 in |
| 00095115 | N/A RBC® SJ Series 2.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 2.25 in | N/A Open | N/A 5900 rpm | N/A 3.00 in |
| 00095138 | N/A RBC® SJ Series 2.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 2.5 in | N/A Open | N/A 5300 rpm | N/A 3.25 in |
| 00095145 | N/A RBC® SJ Series 2.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 2.5 in | N/A Double Sealed | N/A 5300 rpm | N/A 3.25 in |
| 00095159 | N/A RBC® SJ Series 2.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 2.75 in | N/A Open | N/A 4800 rpm | N/A 3.50 in |
| 00095234 | N/A RBC® SJ Series 3.75 Inch (in) Bore Diameter Needle Roller Bearing | N/A 3.75 in | N/A Open | N/A 3600 rpm | N/A 4.7500 in |
| 00095314 | N/A RBC® SJ Series 5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 5 in | N/A Open | N/A 2700 rpm | N/A 6.50 in |
| 00095338 | N/A RBC® SJ Series 6.5 Inch (in) Bore Diameter Needle Roller Bearing | N/A 6.5 in | N/A Open | N/A 2000 rpm | N/A 8.00 in |
| 00094913 | N/A RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.25 in | N/A Double Sealed | N/A 3100 rpm | N/A 1.75 in |
| 00095180 | N/A RBC® SJ Series 3 Inch (in) Bore Diameter Needle Roller Bearing | N/A 3 in | N/A Open | N/A 4500 rpm | N/A 3.75 in |
| 00095328 | N/A RBC® SJ Series 6 Inch (in) Bore Diameter Needle Roller Bearing | N/A 6 in | N/A Open | N/A 2200 rpm | N/A 7.50 in |