Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 00866829 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 800102 | N/A 5/8 in | N/A 0.201 in³ | N/A Air Engaged |
| 00868376 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802810 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00868532 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802820 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00868679 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802830 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00868822 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802840 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00868959 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802850 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00869116 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | N/A 802855 | N/A 3/4 in | N/A 0.266 in³ | N/A Air Engaged |
| 00869257 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802851 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 00870591 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805210 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00870721 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805220 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00870847 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805230 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00870970 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805240 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00871099 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805250 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00871221 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805260 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00871341 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805270 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00871460 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 805275 | N/A 1 in | N/A 0.327 in³ | N/A Air Engaged |
| 00871706 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 805271 | N/A 1.1250 in | N/A 0.327 in³ | N/A Air Engaged |
| 00876896 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 807610 | N/A 1.6250 in | N/A 0.644 in³ | N/A Air Engaged |
| 00876985 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 807620 | N/A 1.6250 in | N/A 0.644 in³ | N/A Air Engaged |
| 00877064 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 807630 | N/A 1.6250 in | N/A 0.644 in³ | N/A Air Engaged |
| 00877143 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 807640 | N/A 1.6250 in | N/A 0.644 in³ | N/A Air Engaged |
| 00877222 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 807650 | N/A 1.6250 in | N/A 0.644 in³ | N/A Air Engaged |
| 00877309 | N/A Nexen 1.4375 Inch (in) Bore Size Friction Clutch | N/A 807655 | N/A 1.4375 in | N/A 0.644 in³ | N/A Air Engaged |
| 00878645 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | N/A 810010 | N/A 1.8750 in | N/A 1.246 in³ | N/A Air Engaged |
| 00878723 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | N/A 810020 | N/A 1.8750 in | N/A 1.246 in³ | N/A Air Engaged |