COMPANY HEADER
Print Back
Nexen Friction Clutches
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

00866829 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 800102 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
00868376 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802810 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00868532 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802820 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00868679 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802830 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00868822 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802840 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00868959 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802850 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00869116 N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch N/A 802855 N/A 3/4 in N/A 0.266 in³ N/A Air Engaged
00869257 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802851 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
00870591 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805210 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00870721 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805220 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00870847 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805230 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00870970 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805240 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00871099 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805250 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00871221 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805260 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00871341 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805270 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00871460 N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 805275 N/A 1 in N/A 0.327 in³ N/A Air Engaged
00871706 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805271 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
00876896 N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 807610 N/A 1.6250 in N/A 0.644 in³ N/A Air Engaged
00876985 N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 807620 N/A 1.6250 in N/A 0.644 in³ N/A Air Engaged
00877064 N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 807630 N/A 1.6250 in N/A 0.644 in³ N/A Air Engaged
00877143 N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 807640 N/A 1.6250 in N/A 0.644 in³ N/A Air Engaged
00877222 N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 807650 N/A 1.6250 in N/A 0.644 in³ N/A Air Engaged
00877309 N/A Nexen 1.4375 Inch (in) Bore Size Friction Clutch N/A 807655 N/A 1.4375 in N/A 0.644 in³ N/A Air Engaged
00878645 N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810010 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
00878723 N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810020 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
Unit of Measure
 1 2 3 4 5 »