Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 06179887 | N/A NTN SUC Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC206 | Bore Diameter N/A 30 mm | Inside Ring Width N/A 38.1 mm | Overall Width N/A 38.10 mm |
| 06179833 | N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC206-19 | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 06179838 | N/A NTN SUC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC206-20 | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 06179829 | N/A NTN SUC Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC207 | Bore Diameter N/A 35 mm | Inside Ring Width N/A 42.9 mm | Overall Width N/A 42.90 mm |
| 06179853 | N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC207-20 | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 06179855 | N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC207-22 | Bore Diameter N/A 1.3750 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 06179874 | N/A NTN SUC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC207-23 | Bore Diameter N/A 1.4375 in | Inside Ring Width N/A 1.6890 in | Overall Width N/A 1.689 in |
| 06179875 | N/A NTN SUC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC208-24 | Bore Diameter N/A 1.5000 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 1.9370 in |
| 06179876 | N/A NTN SUC Series 85 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC209 | Bore Diameter N/A 45 mm | Inside Ring Width N/A 49.20 mm | Overall Width N/A 49.200 mm |
| 06179878 | N/A NTN SUC Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC209-28 | Bore Diameter N/A 1.7500 in | Inside Ring Width N/A 1.9370 in | Overall Width N/A 1.9370 in |
| 06179880 | N/A NTN SUC Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC210 | Bore Diameter N/A 50 mm | Inside Ring Width N/A 51.6 mm | Overall Width N/A 51.60 mm |
| 06181354 | N/A NTN SUC Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC210-31 | Bore Diameter N/A 1.9375 in | Inside Ring Width N/A 2.0315 in | Overall Width N/A 2.0315 in |
| 06179883 | N/A NTN SUC Series 100 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC211 | Bore Diameter N/A 55 mm | Inside Ring Width N/A 55.6 mm | Overall Width N/A 55.60 mm |
| 06179884 | N/A NTN SUC Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC211-35 | Bore Diameter N/A 2.1875 in | Inside Ring Width N/A 2.1890 in | Overall Width N/A 2.189 in |
| 06179886 | N/A NTN SUC Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A SUC212-39 | Bore Diameter N/A 2.4375 in | Inside Ring Width N/A 2.5630 in | Overall Width N/A 2.5630 in |
| 02731737 | N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC201-008D1 | Bore Diameter N/A 0.5000 in | Inside Ring Width N/A 1.2205 in | Overall Width N/A 1.2205 in |
| 02731736 | N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC201D1 | Bore Diameter N/A 12 mm | Inside Ring Width N/A 31 mm | Overall Width N/A 31 mm |
| 01981796 | N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC202-009D1 | Bore Diameter N/A 0.5625 in | Inside Ring Width N/A 1.2205 in | Overall Width N/A 1.2205 in |
| 02731738 | N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC202D1 | Bore Diameter N/A 15 mm | Inside Ring Width N/A 31 mm | Overall Width N/A 31 mm |
| 01981798 | N/A NTN UC2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC203-011D1 | Bore Diameter N/A 0.6875 in | Inside Ring Width N/A 1.2205 in | Overall Width N/A 1.2205 in |
| 00062409 | N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC205-014D1 | Bore Diameter N/A 0.8750 in | Inside Ring Width N/A 1.3425 in | Overall Width N/A 1.3425 in |
| 04138912 | N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC205-100D1LLJ | Bore Diameter N/A 1.0000 in | Inside Ring Width N/A 1.3425 in | Overall Width N/A 1.3425 in |
| 02282740 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC206-101D1 | Bore Diameter N/A 1.0625 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 02857695 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC206-103D1LLJ | Bore Diameter N/A 1.1875 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |
| 00598639 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | Manufacturer Part Number N/A UC206-104D1 | Bore Diameter N/A 1.2500 in | Inside Ring Width N/A 1.5000 in | Overall Width N/A 1-1/2 in |