Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 07728656 | N/A PCI Procal Inc. CDCY-R Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in |
| 09325036 | N/A PCI Procal Inc. CDCY-R Series 8.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.2550 in | Radial Dynamic Load Capacity N/A 169200 lbf | Radial Static Load Capacity N/A 267500 lbf | Roller Diameter N/A 8.0000 in |
| 09325037 | N/A PCI Procal Inc. CDCY-R Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.7550 in | Radial Dynamic Load Capacity N/A 210600 lbf | Radial Static Load Capacity N/A 337200 lbf | Roller Diameter N/A 9.0000 in |
| 09325094 | N/A PCI Procal Inc. CTRY-R Series 1.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.4380 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.5000 in |
| 09325095 | N/A PCI Procal Inc. CTRY-R Series 1.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.5000 in | Radial Dynamic Load Capacity N/A 1683 lbf | Radial Static Load Capacity N/A 1147 lbf | Roller Diameter N/A 1.7500 in |
| 09325116 | N/A PCI Procal Inc. CTRY-R Series 10.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 10.0000 in |
| 09325117 | N/A PCI Procal Inc. CTRY-R Series 12.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 12.0000 in |
| 09325118 | N/A PCI Procal Inc. CTRY-R Series 14.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 14.0000 in |
| 09325119 | N/A PCI Procal Inc. CTRY-R Series 16.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 16.0000 in |
| 09325120 | N/A PCI Procal Inc. CTRY-R Series 18.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 18.0000 in |
| 09325096 | N/A PCI Procal Inc. CTRY-R Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.0000 in |
| 09325098 | N/A PCI Procal Inc. CTRY-R Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.6250 in | Radial Dynamic Load Capacity N/A 3624 lbf | Radial Static Load Capacity N/A 2248 lbf | Roller Diameter N/A 2.2500 in |
| 09325100 | N/A PCI Procal Inc. CTRY-R Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.5000 in |
| 09325099 | N/A PCI Procal Inc. CTRY-R Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.5000 in |
| 09325102 | N/A PCI Procal Inc. CTRY-R Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 10880 lbf | Radial Static Load Capacity N/A 7630 lbf | Roller Diameter N/A 2.7500 in |
| 09325101 | N/A PCI Procal Inc. CTRY-R Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 0.7500 in | Radial Dynamic Load Capacity N/A 5390 lbf | Radial Static Load Capacity N/A 3507 lbf | Roller Diameter N/A 2.7500 in |
| 09325121 | N/A PCI Procal Inc. CTRY-R Series 20.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 4.2560 in | Radial Dynamic Load Capacity N/A 137300 lbf | Radial Static Load Capacity N/A 276000 lbf | Roller Diameter N/A 20.0000 in |
| 09325103 | N/A PCI Procal Inc. CTRY-R Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.0000 in |
| 09325105 | N/A PCI Procal Inc. CTRY-R Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.0000 in | Radial Dynamic Load Capacity N/A 6118 lbf | Radial Static Load Capacity N/A 4586 lbf | Roller Diameter N/A 3.2500 in |
| 09325107 | N/A PCI Procal Inc. CTRY-R Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 3.5000 in |
| 09325108 | N/A PCI Procal Inc. CTRY-R Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.1250 in | Radial Dynamic Load Capacity N/A 17600 lbf | Radial Static Load Capacity N/A 27200 lbf | Roller Diameter N/A 3.5000 in |
| 09325109 | N/A PCI Procal Inc. CTRY-R Series 4.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 1.2500 in | Radial Dynamic Load Capacity N/A 6483 lbf | Radial Static Load Capacity N/A 5216 lbf | Roller Diameter N/A 4.0000 in |
| 09325112 | N/A PCI Procal Inc. CTRY-R Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 2.2500 in | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 6.0000 in |
| 09325113 | N/A PCI Procal Inc. CTRY-R Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 2.7500 in | Radial Dynamic Load Capacity N/A 42400 lbf | Radial Static Load Capacity N/A 79800 lbf | Roller Diameter N/A 7.0000 in |
| 09325114 | N/A PCI Procal Inc. CTRY-R Series 8.0000 Inch (in) Roller Diameter Crowned Yoke Roller | Bore Diameter N/A 3.2560 in | Radial Dynamic Load Capacity N/A 83700 lbf | Radial Static Load Capacity N/A 159800 lbf | Roller Diameter N/A 8.0000 in |