Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02249702 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1309CV | Bore Diameter N/A 45 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 03736237 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1309DAV | Bore Diameter N/A 45 mm | Outside Diameter N/A 3.9388 in | Overall Width N/A 25 mm |
| 03735904 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1310DAV | Bore Diameter N/A 45 mm | Outside Diameter N/A 4.3229 in | Overall Width N/A 27 mm |
| 06123786 | N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1311CHV | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 03735934 | N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1312CHV | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 03735927 | N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1312DV | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 03735944 | N/A NTN MU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1313CHV | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03735997 | N/A NTN MU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1321CHL | Bore Diameter N/A 105 mm | Outside Diameter N/A 225 mm | Overall Width N/A 49 mm |
| 02282037 | N/A NTN MU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU1922DAHV | Bore Diameter N/A 110 mm | Outside Diameter N/A 5.9081 in | Overall Width N/A 20 mm |
| 03736055 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A MU5207CL | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 1.0625 in |
| 05678001 | N/A NTN TS2 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A 2TS2-NU214HSL1BX#05 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 02929453 | N/A NTN N10 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1011HSC1NAP4 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 05368521 | N/A NTN N10 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1012HSC1NAP5 | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 01442117 | N/A NTN N10 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1017HSKC1NAP5 | Bore Diameter N/A 85 mm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
| 06040684 | N/A NTN N10 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1018HSKC0NAP4 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 24 mm |
| 06040685 | N/A NTN N10 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1020HSKC0NAP4 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 24 mm |
| 04883466 | N/A NTN N10 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N1032L1BKC9NAP4 | Bore Diameter N/A 160 mm | Outside Diameter N/A 240 mm | Overall Width N/A 38 mm |
| 02288698 | N/A NTN N Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N208 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02165217 | N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N209 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02165214 | N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N213 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 02109065 | N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N215 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 04684006 | N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N217C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 06165460 | N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N217G1C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 04539195 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N220G1C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 02288619 | N/A NTN N Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | Manufacturer Part Number N/A N221 | Bore Diameter N/A 105 mm | Outside Diameter N/A 190 mm | Overall Width N/A 36 mm |