COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
251 - 275 of 286 | Results Per Page | View | Unit of Measure
« 11 12 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7006CDB/GNP4 N/A 30 mm N/A Open N/A 55 mm
N/A NTN 71 Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 71909HVDUJ74 N/A 45 mm N/A Open N/A 68 mm
N/A NTN 70 Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7016UCG/GNP4 N/A 80 mm N/A Open N/A 125 mm
N/A NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7017CVDUJ84 N/A 85 mm N/A Open N/A 130 mm
N/A NTN 70 Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7007HVDUJ84 N/A 35 mm N/A Open N/A 2.4409 in
N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7202BA N/A 15 mm N/A Open N/A 35 mm
N/A NTN 52 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5203NRZZG15 N/A 17 mm N/A Double Shielded N/A 40 mm
N/A NTN 52 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5210NRZZG15 N/A 50 mm N/A Double Shielded N/A 90 mm
N/A NTN 52 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5212T2ZZNR N/A 60 mm N/A Double Shielded N/A 110 mm
N/A NTN 52 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5213ZZG15 N/A 65 mm N/A Double Shielded N/A 120 mm
N/A NTN 52 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5214T2ZZ N/A 70 mm N/A Double Shielded N/A 125 mm
N/A NTN 53 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5303T2LLU N/A 17 mm N/A Double Shielded N/A 47 mm
N/A NTN 53 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5304T2ZZNR N/A 20 mm N/A Double Shielded N/A 52 mm
N/A NTN 53 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5312T2ZZNR N/A 60 mm N/A Double Shielded N/A 130 mm
N/A NTN 52 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5202NRZZG15 N/A 15 mm N/A Double Shielded N/A 35 mm
N/A NTN 52 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5204ZZG15 N/A 20 mm N/A Double Shielded N/A 47 mm
N/A NTN 52 Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5207T2LLU N/A 35 mm N/A Double Sealed N/A 72 mm
N/A NTN 52 Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5213T2LLU N/A 65 mm N/A Double Sealed N/A 120 mm
N/A NTN 53 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5303ZZG15 N/A 17 mm N/A Double Shielded N/A 47 mm
N/A NTN 53 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5308T2ZZ N/A 40 mm N/A Double Shielded N/A 90 mm
N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7005HVDUJ74 N/A 25 mm N/A Open N/A 47 mm
N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7006HVDUJ74 N/A 30 mm N/A Open N/A 55 mm
N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7008HVDUJ74 N/A 40 mm N/A Open N/A 68 mm
N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST40X72-1BDBTP4 N/A 40 mm N/A Open N/A 72 mm
N/A NTN BNT Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 5S-BNT908DTUP N/A 40 mm N/A Open N/A 62 mm
251 - 275 of 286 | Results Per Page | View | Unit of Measure
« 11 12