Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376638 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 120 mm | Inside Diameter N/A 80 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 50 |
| 02376639 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 130 mm | Inside Diameter N/A 90 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 50 |
| 02376642 | N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 155 mm | Inside Diameter N/A 110 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 60 |
| 02376643 | N/A B-Loc 130 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 180 mm | Inside Diameter N/A 130 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 70 |
| 02376654 | N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 325 mm | Inside Diameter N/A 260 mm | Installation Torque N/A 348 N·m | Screw Size N/A M16 x 90 |
| 03144532 | N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 355 mm | Inside Diameter N/A 280 mm | Installation Torque N/A 678 N·m | Screw Size N/A M20 x 90 |
| 03553618 | N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 375 mm | Inside Diameter N/A 300 mm | Installation Torque N/A 678 N·m | Screw Size N/A M20 x 90 |
| 03553619 | N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 405 mm | Inside Diameter N/A 320 mm | Installation Torque N/A 678 N·m | Screw Size N/A M20 x 110 |
| 03553620 | N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 425 mm | Inside Diameter N/A 340 mm | Installation Torque N/A 678 N·m | Screw Size N/A M20 x 110 |
| 03553621 | N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 455 mm | Inside Diameter N/A 360 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 130 |
| 03553622 | N/A B-Loc 380 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 475 mm | Inside Diameter N/A 380 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 130 |
| 03553623 | N/A B-Loc 400 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 495 mm | Inside Diameter N/A 400 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 130 |
| 02376657 | N/A B-Loc 3.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.4375 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 50 |
| 02376661 | N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.5000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 60 |
| 02376662 | N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 4.9375 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 70 |
| 02376663 | N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 5.0000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 70 |
| 03553624 | N/A B-Loc 6.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.2680 in | Inside Diameter N/A 6.0000 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 70 |
| 02376666 | N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.8580 in | Inside Diameter N/A 6.4375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 80 |
| 03553835 | N/A B-Loc 8.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 10.2360 in | Inside Diameter N/A 8.0000 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 80 |
| 02376856 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 32 mm | Inside Diameter N/A 15 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 12 |
| 03553573 | N/A B-Loc 19 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 19 mm | Installation Torque N/A 14 N·m | Screw Size N/A M6 x 20 |
| 02376862 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 20 mm | Installation Torque N/A 14 N·m | Screw Size N/A M6 x 20 |
| 02376864 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 14 N·m | Screw Size N/A M6 x 20 |
| 02376867 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 24 mm | Installation Torque N/A 14 N·m | Screw Size N/A M6 x 20 |
| 02376869 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 14 N·m | Screw Size N/A M6 x 20 |