Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 03553591 | N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 355 mm | Inside Diameter N/A 280 mm | Installation Torque N/A 475 N·m | Screw Size N/A M18 x 50 |
| 03553594 | N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 375 mm | Inside Diameter N/A 300 mm | Installation Torque N/A 475 N·m | Screw Size N/A M18 x 50 |
| 03553595 | N/A B-Loc 320 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 405 mm | Inside Diameter N/A 320 mm | Installation Torque N/A 678 N·m | Screw Size N/A M20 x 50 |
| 03553598 | N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 455 mm | Inside Diameter N/A 360 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 60 |
| 03553602 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.2600 in | Inside Diameter N/A 0.6250 in | Installation Torque N/A 3.5 ft·lb | Screw Size N/A M4 x 12 |
| 03553585 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 1.9690 in | Inside Diameter N/A 0.9375 in | Installation Torque N/A 12 ft·lb | Screw Size N/A M6 x 20 |
| 03553588 | N/A B-Loc 2.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.3460 in | Inside Diameter N/A 2.1250 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 25 |
| 03553592 | N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 3.7400 in | Inside Diameter N/A 2.5625 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 25 |
| 03553589 | N/A B-Loc 2.6875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3307 in | Inside Diameter N/A 2.6875 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 03553596 | N/A B-Loc 3.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.9210 in | Inside Diameter N/A 3.3750 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 02393808 | N/A B-Loc 3.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.3150 in | Inside Diameter N/A 3.7500 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 30 |
| 03230808 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.7090 in | Inside Diameter N/A 3.9375 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 35 |
| 03553600 | N/A B-Loc 4.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.7500 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 35 |
| 03553601 | N/A B-Loc 5.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 5.0000 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 02929946 | N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.2520 in | Inside Diameter N/A 6.9375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 03553607 | N/A B-Loc 7.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 10.2360 in | Inside Diameter N/A 7.9375 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 40 |
| 03553668 | N/A B-Loc 8 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 15 mm | Inside Diameter N/A 8 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 10 |
| 02376528 | N/A B-Loc 9 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 16 mm | Inside Diameter N/A 9 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 10 |
| 02376530 | N/A B-Loc 12 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 18 mm | Inside Diameter N/A 12 mm | Installation Torque N/A 5 N·m | Screw Size N/A M4 x 10 |
| 02376532 | N/A B-Loc 15 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 24 mm | Inside Diameter N/A 15 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376540 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 39 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 16 |
| 02376543 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 35 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 18 |
| 02376546 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 42 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 18 |
| 02376548 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 59 mm | Inside Diameter N/A 45 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 22 |
| 02376549 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 62 mm | Inside Diameter N/A 48 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 22 |