COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.4375 in N/A 2.5590 in N/A 9.8425 in N/A 3.1100 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 60 mm N/A 1.3580 in N/A 3.5433 in N/A 1.6730 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 70 mm N/A 1.5940 in N/A 4.3307 in N/A 1.9880 in
N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 100 mm N/A 1.2992 in N/A 145 mm N/A 1.7720 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 150 mm N/A 2.1650 in N/A 7.8740 in N/A 2.7170 in
N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 140 mm N/A 3.2280 in N/A 190 mm N/A 3.701 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.3750 in N/A 1.3580 in N/A 3.5433 in N/A 1.6730 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.3750 in N/A 1.1220 in N/A 2.3622 in N/A 1.3580 in
N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.9375 in N/A 1.2992 in N/A 5.7087 in N/A 1.7700 in
N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.9375 in N/A 0.9450 in N/A 3.1496 in N/A 1.2600 in
N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 28 mm N/A 1.1020 in N/A 1.8750 in N/A 1.2990 in
N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 12 mm N/A 1.0830 in N/A 18 mm N/A 1.2400 in
N/A Climax Metal 1.5550 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 20 mm N/A 1.5550 in N/A 28 mm N/A 1.7910 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 120 mm N/A 1.7720 in N/A 165 mm N/A 2.2440 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.8750 in N/A 1.3580 in N/A 3.1496 in N/A 1.6730 in
N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 11 mm N/A 1.0830 in N/A 18 mm N/A 1.2400 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 170 mm N/A 2.5590 in N/A 225 mm N/A 3.1100 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 85 mm N/A 1.5940 in N/A 125 mm N/A 1.9880 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 38 mm N/A 1.1220 in N/A 65 mm N/A 1.3580 in
N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.9375 in N/A 3.7800 in N/A 3.7402 in N/A 4.173 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.5000 in N/A 1.3580 in N/A 3.7402 in N/A 1.6730 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 40 mm N/A 0.7874 in N/A 65 mm N/A 1.0240 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.4375 in N/A 2.5590 in N/A 8.8583 in N/A 3.1100 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 24 mm N/A 1.1220 in N/A 50 mm N/A 1.3580 in
N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 220 mm N/A 4.3700 in N/A 285 mm N/A 5 in
101 - 125 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »