COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6 

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A INA (Schaeffler) K Series 47 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 47 mm N/A 10000 rpm N/A 52 mm N/A 17 mm
N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 12000 rpm N/A 45 mm N/A 27 mm
N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 30 mm N/A N/A 35 mm N/A 13 mm
N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 100 mm N/A 4700 rpm N/A 108 mm N/A 27 mm
N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 16900 rpm N/A 33 mm N/A 20 mm
N/A INA (Schaeffler) 0.8750 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.8750 in N/A N/A 1.3750 in N/A 0.7500 in
N/A INA (Schaeffler) 0.8750 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.8750 in N/A N/A 1.3750 in N/A 1.0000 in
N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.0000 in N/A N/A 1.50 in N/A 0.7500 in
N/A INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.0000 in N/A N/A 1.50 in N/A 1.0000 in
N/A INA (Schaeffler) 1.1250 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.1250 in N/A N/A 1.6250 in N/A 1.2500 in
N/A INA (Schaeffler) 1.2500 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.2500 in N/A N/A 1.75 in N/A 1.2500 in
N/A INA (Schaeffler) 1.6250 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.6250 in N/A N/A 2-3/16 in N/A 1.0000 in
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6