COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bearing Width

Bore Diameter

Outside Diameter

Overall Width

N/A INA (Schaeffler) AXK Series 50 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 3 mm N/A 50 mm N/A 70 mm N/A
N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 3 mm N/A 55 mm N/A 78 mm N/A
N/A INA (Schaeffler) TC14 Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 7/8 in N/A 1.6875 in N/A 1/16 in
N/A INA (Schaeffler) TC Series 1-3/4 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1-3/4 in N/A 2.50 in N/A 5/64 in
N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 4 mm N/A 80 mm N/A 105 mm N/A
N/A INA (Schaeffler) TC Series 1-1/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1-1/8 in N/A 1.75 in N/A 5/64 in
N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 2 mm N/A 6 mm N/A 19 mm N/A
N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 2 mm N/A 30 mm N/A 47 mm N/A
N/A INA (Schaeffler) TC Series 3/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 3/8 in N/A 0.8125 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 1-3/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1-3/8 in N/A 2.0625 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 3 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 3.0000 in N/A 3.75 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 2 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 2.0000 in N/A 2.75 in N/A 5/64 in
N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 3 mm N/A 45 mm N/A 65 mm N/A
N/A INA (Schaeffler) TC Series 2-1/4 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 2-1/4 in N/A 3.00 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 1/4 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1/4 in N/A 0.6875 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 1 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1.0000 in N/A 1.5625 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 2-1/2 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 2-1/2 in N/A 3.25 in N/A 5/64 in
N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 4 mm N/A 100 mm N/A 135 mm N/A
N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 4 mm N/A 120 mm N/A 155 mm N/A
N/A INA (Schaeffler) TC Series 1-1/4 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 1-1/4 in N/A 1.9375 in N/A 5/64 in
N/A INA (Schaeffler) TC Series 5/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 5/8 in N/A 1.1250 in N/A 5/64 in
N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 2 mm N/A 25 mm N/A 42 mm N/A
N/A INA (Schaeffler) TC Series 3/4 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 3/4 in N/A 1.25 in N/A 5/64 in
N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Roller and Cage Assembly N/A 3 mm N/A 40 mm N/A 60 mm N/A
N/A INA (Schaeffler) TC Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly N/A 5/64 in N/A 7/8 in N/A 1.4375 in N/A 5/64 in
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2