Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Bore Type |
Brake Facing Effective Area |
|---|---|---|---|---|---|
| 04067124 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820334 | Approximate Brake Facing Life N/A 256 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 04067131 | N/A Nexen 4833 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822533 | Approximate Brake Facing Life N/A 4833 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 72.2 in² |
| 04067133 | N/A Nexen 3256 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822537 | Approximate Brake Facing Life N/A 3256 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 58.6 in² |
| 04067134 | N/A Nexen 13654 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822538 | Approximate Brake Facing Life N/A 13654 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 72.2 in² |
| 04067136 | N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822584 | Approximate Brake Facing Life N/A 3729 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 324 cm² |
| 04067139 | N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 824309 | Approximate Brake Facing Life N/A 3066 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 50.3 in² |
| 04067145 | N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827903 | Approximate Brake Facing Life N/A 858 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 18.6 in² |
| 04067147 | N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827906 | Approximate Brake Facing Life N/A 572 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 18.6 in² |
| 04067148 | N/A Nexen 640 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827916 | Approximate Brake Facing Life N/A 640 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 04067149 | N/A Nexen 426.5 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827918 | Approximate Brake Facing Life N/A 426.5 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 04067156 | N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828022 | Approximate Brake Facing Life N/A 914 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 04067161 | N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828107 | Approximate Brake Facing Life N/A 7692 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 50.3 in² |
| 04067163 | N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828112 | Approximate Brake Facing Life N/A 3066 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 50.3 in² |
| 04289908 | N/A Nexen 471.6 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827830 | Approximate Brake Facing Life N/A 471.6 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 04666425 | N/A Nexen 2940 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822499 | Approximate Brake Facing Life N/A 2940 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 30.6 in² |
| 05647887 | N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820364 | Approximate Brake Facing Life N/A 343 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 18.6 in² |
| 05885445 | N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822431 | Approximate Brake Facing Life N/A 548 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 05885460 | N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 822432 | Approximate Brake Facing Life N/A 548 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 05885484 | N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 820332 | Approximate Brake Facing Life N/A 256 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 120 cm² |
| 05885589 | N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 828015 | Approximate Brake Facing Life N/A 914 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 198 cm² |
| 05885592 | N/A Nexen 103 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 818829 | Approximate Brake Facing Life N/A 103 kW·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 77 cm² |
| 05885601 | N/A Nexen 633 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 827832 | Approximate Brake Facing Life N/A 633 hp·hr | Bore Type N/A Straight | Brake Facing Effective Area N/A 11.9 in² |
| 00921069 | N/A Nexen 3396 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 960000 | Approximate Brake Facing Life N/A 3396 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 55.7 in² |
| 00921824 | N/A Nexen 9827 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 962000 | Approximate Brake Facing Life N/A 9827 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 144.5 in² |
| 00922113 | N/A Nexen 11322 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake | Manufacturer Part Number N/A 963000 | Approximate Brake Facing Life N/A 11322 hp·hr | Bore Type N/A Quick-Detach (QD) Bushed | Brake Facing Effective Area N/A 166.5 in² |