COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outside Diameter

Overall Width

00139126 N/A INA (Schaeffler) SL01 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A 50000 lbf N/A 165 mm N/A 45 mm
02291469 N/A INA (Schaeffler) SL18 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 150 mm N/A 182000 lbf N/A 225 mm N/A 100 mm
00139431 N/A INA (Schaeffler) SL04 Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 95 mm N/A 71000 lbf N/A 145 mm N/A 67 mm
02690203 N/A INA (Schaeffler) 893 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 45 mm N/A N/A 85 mm N/A 24 mm
01606841 N/A INA (Schaeffler) SL18 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A 40000 lbf N/A 250 mm N/A 24 mm
02135199 N/A INA (Schaeffler) SL02 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 110 mm N/A 44500 lbf N/A 150 mm N/A 40 mm
00139152 N/A INA (Schaeffler) SL01 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A 155000 lbf N/A 280 mm N/A 80 mm
04031509 N/A INA (Schaeffler) 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 90 mm N/A 205000 N N/A 140 mm N/A 37 mm
06064027 N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 80 mm N/A 540000 N N/A 170 mm N/A 58 mm
Unit of Measure
1 2 3 4