COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
« 11 12 13 14 

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

03619967 N/A NTN UCPX Series 0.3937 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX20D1 N/A 1.2992 in N/A 0.3937 in N/A
03694426 N/A NTN UELP3 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP314-211D1 N/A 95 mm N/A 70 mm N/A
04213277 N/A NTN UCP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP204-012D1 N/A 1.3125 in N/A 0.7500 in N/A
04544659 N/A NTN C-UCP2 Series 0.3150 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A C-UCP216D1 N/A 3.5000 in N/A 0.3150 in N/A
04544666 N/A NTN CM-UCP Series 0.9843 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A CM-UCP205D1 N/A 1.4370 in N/A 0.9843 in N/A
04670537 N/A NTN UCP3 Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP315-300D1 N/A 3.9375 in N/A 3.0000 in N/A
04670544 N/A NTN UELP2 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP211D1 N/A 2.5000 in N/A 55 mm N/A
05586403 N/A NTN UCUP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP205-100D1 N/A 1.4380 in N/A 1.0000 in N/A
05588461 N/A NTN UELP2 Series 1.3780 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP207D1 N/A 1.8740 in N/A 1.3780 in N/A
05940982 N/A NTN UCPX Series 1.9685 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX10D1 N/A 2.5000 in N/A 1.9685 in N/A
06129499 N/A NTN UCPX Series 3.3465 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX17D1 N/A 4.0000 in N/A 3.3465 in85 mm N/A
06597527 N/A NTN UELP2 Series 1.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP206-103D1V1 N/A 1.6880 in N/A 1.1880 in N/A
06620153 N/A NTN CM-UCP Series 1.3779 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A CM-UCP207D1 N/A 1.8740 in N/A 1.3779 in N/A
06940554 N/A NTN UCP3 Series 4.1339 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP321D1 N/A 5.5118 in N/A 4.1339 in N/A
07143371 N/A NTN C-SPAW Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A C-SPAW2215-207N1 N/A 3.2500 in N/A 2.4375 in N/A
07143374 N/A NTN C-SPAW Series 3.4380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A C-SPAW2220-307N1 N/A 4.5000 in N/A 3.4380 in N/A
07143376 N/A NTN C-SPAW Series 4.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A C-SPAW2226-407N1 N/A 6.0000 in N/A 4.4375 in N/A
00558226 N/A NTN UELPL Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.3/16 N/A 1.5625 in N/A 1.1875 in N/A
03217462 N/A NTN UELPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.1/4S N/A 1.5625 in N/A 1.2500 in N/A
00558371 N/A NTN UELPL Series 1.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.7/8 N/A 2.1875 in N/A 1.8750 in N/A
00558446 N/A NTN UELPL Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.1/4 N/A 2.6875 in N/A 2.2500 in N/A
02030168 N/A NTN JELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A JELPL-2S N/A 2.1875 in N/A 2.0000 in N/A
07837320 N/A NTN UCPX Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-3.7/16 N/A 4.0000 in N/A 3.4375 in N/A Oxide
07837064 N/A NTN UELPL Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-1.3/4 N/A 2.0625 in N/A 1.7500 in N/A Oxide
02282324 N/A NTN AELPL2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPL206-104D1 N/A 1.5625 in N/A 1.2500 in N/A Uncoated
Unit of Measure
« 11 12 13 14